??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTE105 - RFID 125 kHz - Auswertesysteme
Bill of material
DTE105
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DTE105: RFID Auswerteeinheit; Ethernet; 115 x 46,2 x 85 mm; Umgebungstemperatur
DESCLONG
Langbeschreibung
RFID Auswerteeinheit; Ethernet; 115 x 46,2 x 85 mm; Umgebungstemperatur -20...60 °C; IP 67
BN
Bestellnummer
DTE105
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DTELF/HFABRWITUS00
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
Q4
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
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions