??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTE102 - RFID 125 kHz - Auswertesysteme
Bill of material
DTE102
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DTE102: RFID Auswerteeinheit; Ethernet; 115 x 46,2 x 85 mm; Umgebungstemperatur
DESCLONG
Langbeschreibung
RFID Auswerteeinheit; Ethernet; 115 x 46,2 x 85 mm; Umgebungstemperatur -20...60 °C; IP 67
BN
Bestellnummer
DTE102
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DTELF/HFABRWEIUS00
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
Q4
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
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions