??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTE100 - RFID 125 kHz - Auswertesysteme
Bill of material
DTE100
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DTE100: RFID Auswerteeinheit; PROFIBUS DP; 115 x 46,2 x 85 mm; Umgebungstemperat
DESCLONG
Langbeschreibung
RFID Auswerteeinheit; PROFIBUS DP; 115 x 46,2 x 85 mm; Umgebungstemperatur -20...60 °C; IP 67
BN
Bestellnummer
DTE100
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DTELF/HFABRWDPUS00
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
Q4
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
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions