??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTA301 - Lese-/Schreibkopf mit AS-Interface
Bill of material
DTA301
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DTA301: Lesekopf; 0,125 MHz; AS-i; 92 x 80 x 40 mm; Umgebungstemperatur -20...60
DESCLONG
Langbeschreibung
Lesekopf; 0,125 MHz; AS-i; 92 x 80 x 40 mm; Umgebungstemperatur -20...60 °C; IP 67
BN
Bestellnummer
DTA301
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DTSLF DCROASUS01
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
Q4
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
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions