??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTA100 - Lese-/Schreibkopf mit AS-Interface
Bill of material
DTA100
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DTA100: Schreib-/Lesekopf; 0,125 MHz; AS-i; 55 x 24 x 41 mm; Umgebungstemperatur
DESCLONG
Langbeschreibung
Schreib-/Lesekopf; 0,125 MHz; AS-i; 55 x 24 x 41 mm; Umgebungstemperatur -20...50 °C; IP 67
BN
Bestellnummer
DTA100
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DTSLF AARWASUS01
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
Q4
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
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions