??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
DRR20
Bill of material
DRR20
ORDERNO
DRR20
ADMISSIBLE_TOLERANCE_US
admissible tolerance us
+20%...-30%
ATTACHMENT
attachment
on 35 mm DIN rail according to EN 60715 or 2 screws M 4
DELAY_K2___K1
delay k2 - k1
app. 100 ms
DELAY_PHASE_LOSS__60__US_
delay phase-loss (60% us)
0,2 s
DELAY_UNDERVOLTAGEASYMMETRY
delay undervoltageasymmetry
adjustable 0,1...10 s
DIMENSIONS__H_X_W_X_D__MM
dimensions (h x w x d) mm
housing K 75 x 22,5 x 115 mm
FITTING_POSITION
fitting position
any
HYSTERESIS
hysteresis
app. 2%
LIMIT_ASYMMETRY
limit asymmetry
adjustable 5...25 %
LIMIT_UNDERVOLTAGE
limit undervoltage
adjustable 70...95 %
OUTPUT_RELAY
output relay
2 change-over contacts (co)
PICK_UP_DELAY_AFTER_RECOVERY_OF_US
pick-up delay after recovery of us
0,5 s
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C...+55°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
3-phase, 400 V without N
TEST_CONDITIONS
test conditions
see general technical informations
TYPE_OF_CONTACT
type of contact
type 2 see general technical informations
WEIGHT
weight
150 g
NAME
name
DRR20
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions