??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
DRR10
Bill of material
DRR10
ORDERNO
DRR10
DIMENSIONS__B_X_H_X_D_
dimensions (b x h x d)
70 x 90 x 58 mm
E1__E2
e1, e2
potential-free contact for AC 400 V
EMV___EMISSION
emv - emission
EN 61000-6-3
EMV___IMMUNITY
emv - immunity
EN 61000-6-2
EXPECTED_CONTACT_LIFE_ELECTR_
expected contact life electr.
1 x 106 operations at AC 400 V 3 A 2 x 105 operations at AC 400 V 6 A cos φ 0,5
EXPECTED_CONTACT_LIFE_MECH_
expected contact life mech.
30 x 106 operations
INPUTS
inputs
no potential separation from supply
LINE_CONNECTION_1_WIRE
line connection 1 wire
each 1 x 4 mm2
MOUNTING
mounting
Snap mounting on 35 mm standard rail 35 mm according to EN 60715 or with 2 screws M4
MOUNTING_HEIGHT
mounting height
55 mm
OUTPUT_RELAYS
output relays
2 x 2 NO-contacts
OVERVOLTAGE_CATEGORY
overvoltage category
III
POLLUTION_DEGREE
pollution degree
2
PROTECTION_HOUSING
protection housing
IP 30
PROTECTION_TERMINALS
protection terminals
IP 20
RATED_AMBIENT_TEMPERATURE_RANGEV
rated ambient temperature rangev
E- 20 ... + 55 °C
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
I300 V
RATED_NOMINAL_CURRENT_IE__AC_15_
rated nominal current ie (ac 15)
3 A AC 400 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
3 AC 400 V, 5060 Hz 3 VA
RECOMMENDED_FUSE
recommended fuse
gGgL 16 A
STRANDED_WIRE_WITH_WIRE_END_SLEEVES
stranded wire with wire-end sleeves
each 1 x 2.5 mm2
SWITCH_ON_CURRENT
switch-on current
30 A max. 4 s 60 A max. 1 s
SWITCHING_VOLTAGE
switching voltage
max. AC 440 V
T1__T2
t1, t2
PTC according to DIN 44081 44082
THERMAL_CURRENT_ITH
thermal current ith
12 A
TOLERANCE
tolerance
+10 % ... -20 %
WEIGHT
weight
app. 230 g
WIDTH
width
4 TE
NAME
name
DRR10
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions