??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aquaknight
Description
Dropper
Bill of material
Dropper
ORDERNO
Dropper
VAR250MM_HEAD_FLOW
250mm head flow
0
VAR400MM_HEAD_FLOW
400mm head flow
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONNECTOR_DIAMETER
connector diameter
148
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
277
DESCRIPTION
description
Butynol Dropper 300x150
DESIGN_OPTION
design option
-1
DN
dn
150
DRAIN_DIAMETER
drain diameter
147.5
DRAIN_INTERIOR_DIAMETER
drain interior diameter
140.5
DRAIN_INTERIOR_RADIUS
drain interior radius
70.25
DRAIN_RADIUS
drain radius
73.75
EXTRUSION_END
extrusion end
3.5
FAMILY_NAME
family name
FLOW
flow
12.16
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LENGTH
length
300
MANUFACTURER
manufacturer
Aquaknight Industries Ltd
MASSUNIT
massunit
1
MAX_WEIR_FLOW
max weir flow
12.16
MODEL
model
2100.109
OMNICLASS_NUMBER
omniclass number
23.60.30.11
OMNICLASS_TITLE
omniclass title
Pipework Products for General Use
PART_TYPE
part type
0
PHONE
phone
+6498322214
PIPE_JOINT_LOCATION
pipe joint location
150
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.aquaknight.co.nz
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
277
WORK_PLANE_BASED
work plane-based
0
NAME
name
Dropper
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions