??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Dolphin Solutions
Description
Drinking Water Fountain
Bill of material
Dolphin Drinking Water Fountain with Cup Filler and Chiller Housing
ORDERNO
Dolphin Drinking Water Fountain with Cup Filler and Chiller Housing
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
AUTHOR
author
BACKBOXMATERIAL
backboxmaterial
BARCODE
barcode
CATEGORY
category
CODEPERFORMANCE
codeperformance
COLOR
color
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1165
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
0
DRINKINGFOUNTAINMATERIAL
drinkingfountainmaterial
DURATIONUNIT
durationunit
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FLOWRATE
flowrate
FORMWATERSUPPLY
formwatersupply
FOUNTAINTYPE
fountaintype
GRADE
grade
HOST
host
5
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
INSTALLATIONDATE
installationdate
INTEGRALACCESSORIES
integralaccessories
KEYNOTE
keynote
LOCKMATERIAL
lockmaterial
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
MANUFACTURERURL
manufacturerurl
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
MOUNTING
mounting
NAME
name
Dolphin Drinking Water Fountain with Cup Filler and Chiller Housing
NBSDESCRIPTION
nbsdescription
NBSNOTE
nbsnote
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSREFERENCE
nbsreference
NBSTYPEID
nbstypeid
NOMINALDEPTH
nominaldepth
273
NOMINALHEIGHT
nominalheight
1403
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
387
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
RECOMMENDEDMOUNTINGHEIGHT
recommendedmountingheight
REFERENCE
reference
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
SHAPE
shape
SHARED
shared
0
SIZE
size
SPARES
spares
STRUCTURALOPENINGDEPTH
structuralopeningdepth
290
STRUCTURALOPENINGHEIGHT
structuralopeningheight
1368
STRUCTURALOPENINGWIDTH
structuralopeningwidth
352.000
STUCTURALOPENINGSIZERECOMMENDATION
stucturalopeningsizerecommendation
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
UNICLASS2015TITLE
uniclass2015title
UNICLASS2015VERSION
uniclass2015version
URL
url
VERSION
version
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOR
warrantydurationlabor
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions