??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since 31 Mar 2017. Please do not use for new projects.
Selectable products: 110
HELP_VARIABLE
Company
Festo
Description
DRE USA - Semi-rotary drive
Bill of material
190432 DRE-225-F14-Q10-FO-PS
TNR
Part number
TYP
Type
INFO
Valid until
Information
2015-06-30
GR
Size
FB
Flange
FZ
Number of springs
FK
Spring actuated
ROT
Rotation angle
°
B1
Width
Inch
B2
Width
Inch
B3
Width
Inch
D1
Diameter
Inch
D2
Diameter
Inch
D3
Diameter
Inch
D5
Diameter
Inch
H1
Height
Inch
H2
Height
Inch
H3
Height
Inch
H4
Height
Inch
H5
Height
Inch
L1
Length
Inch
L2
Length
Inch
L3
Length
Inch
L4
Length
Inch
L5
Length
0.000 Inch
T1
Depth
Inch
T2
Depth
Inch
T3
Depth
Inch
W
Width across flats
Inch
SW1
Width across flats
Inch
SW2
Width across flats
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions