??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-470J-UL
Bill of material
DRC-1018-470J-UL
PN
Part Number
DRC-1018-470J-UL
DESC
Description
Radial Inductor with Leads, 47.0µH, 3.00A
INDUCTANCE
Inductance
47 uH
IRMS
I rms
3 A
ISAT
I sat
3,2 A
DCR
0,035 Ohm
DIMMAX
Dimensions Max
21.0 x 12.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions