??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Drains
Bill of material
Standard
ORDERNO
Standard
A
a
6.960
ALWAYS_VERTICAL
always vertical
1
B_2
b/2
3.375
BIG_DIA_B
big dia b
6.750
BIG_DIA_B_CUT
big dia b-cut
5.940
BIG_DIA_C
big dia c
7.750
BIG_DIA_J
big dia j
6.300
C_2
c/2
3.875
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
14
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Series 732 Floor Drain With Integral Trap
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
2.000
MAIN_NOMINAL_RADIUS
main nominal radius
1.000
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
28
R
r
2.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL_DIA_B
small dia b
1.960
SMALL_DIA_J
small dia j
2.300
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WT
wt
0
NAME
name
AB _ I SV Series 732 Floor Drain With Integral Trap
VAR2R
2r
4.000
B
b
8.250
C
c
13
DEPTH
depth
5.110
DIA_B
dia b
1.960
DIA_B_CUT
dia b-cut
2.940
DIA_B_2
dia b/2
0.980
DIA_D_2
dia d/2
2.875
DIA_E_2
dia e/2
2.500
DIA_J
dia j
2.300
DIA_J_2
dia j/2
1.150
H
h
2.500
J
j
10.125
L
l
2
L_2
l/2
1
L1
l1
1.750
R1
r1
3.000
R1_T
r1-t
2.820
T
t
0.170
TOP_DIA
top dia
5
TOP_DIA_CUT
top dia-cut
4.720
L2
l2
1
L3
l3
0.500
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions