??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 36
HELP_VARIABLE
Company
Titus HVAC
Description
DPFC
Bill of material
965a4ade-dc21-4549-89f5-87b9765e472e.rfa
IDENT
VAR1_2__FIBERGLASS_LINER
1/2" fiberglass liner
1
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CHOOSE_LINER_OPTION
choose liner option
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Access Floor Perimeter Fan Powered Terminal, Direct Digital Control
DESIGN_AIR_FLOW
design air flow
0
DESIGN_OPTION
design option
-1
DISCONNECT_SWITCH
disconnect switch
ELECTRIC_COIL_SECTION_LENGTH
electric coil section length
ELECTRIC_HEAT_POWER
electric heat power
ELECTRICAL_BOX_HEIGHT
electrical box height
0.552083333333333
ELECTRICAL_BOX_HORIZONTAL_OFFSET
electrical box horizontal offset
0.25
ELECTRICAL_BOX_LENGTH
electrical box length
1.33333333333333
ELECTRICAL_BOX_VERTICAL_OFFSET
electrical box vertical offset
0.114583333333333
ELECTRICAL_BOX_WIDTH
electrical box width
0.666666666666667
FAMILY_NAME
family name
FILTER_SIZE
filter size
FREQUENCY
frequency
60
FUSE_BLOCK
fuse block
HEATING_TOTAL_CAPACITY
heating total capacity
0
HOST
host
0
HP_MOTOR
hp-motor
INDUCED_AIR_FILTER
induced air filter
0
INDUCED_AIR_SENSOR
induced air sensor
0
KEYNOTE
keynote
LENGTH
length
LYNERGY_CONTROLLED_HEATER
lynergy controlled heater
MANUFACTURER
manufacturer
Titus
MASSUNIT
massunit
1
MATERIAL
material
MAX__AIR_FLOW
max. air flow
MIN__AIR_FLOW
min. air flow
MODEL
model
DPFC
MOTOR_FULL_LOAD_AMPS
motor full load amps
NO__OF_FILTERS_PER_UNIT
no. of filters per unit
NOMINAL_HEIGHT
nominal height
NOMINAL_INLET_HEIGHT
nominal inlet height
NOMINAL_INLET_WIDTH
nominal inlet width
NOMINAL_LENGTH
nominal length
NOMINAL_WIDTH
nominal width
4.23958333333333
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_HEIGHT
outlet height
OUTLET_HORIZONTAL_OFFSET
outlet horizontal offset
OUTLET_OFFSET
outlet offset
OUTLET_VERTICAL_OFFSET
outlet vertical offset
OUTLET_WIDTH
outlet width
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SECONDARY_MATERIAL
secondary material
SHARED
shared
0
SPLIT_AIR_FLOW
split air flow
STATIC_PRESSURE
static pressure
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
URL
url
http://www.titus-hvac.com/
VOLTAGE
voltage
WIDTH
width
2.90625
WORK_PLANE_BASED
work plane-based
0
NAME
DPFC
ADDITIONAL
additional
FAN_DISCONNECT_SWITCH
fan disconnect switch
GALLONS_PER_MINUTE
gallons per minute
HEATING_ENTERING_WATER_TEMP
heating entering water temp
HWC_CONNECTOR_RADIUS
hwc connector radius
HWC_OPTION
hwc option
HWC_SECTION_LENGTH
hwc section length
NUMBER_OF_ROWS
number of rows
PRESSURE
pressure
MAXIMUM_AIR_FLOW
maximum air flow
MINIMUM_AIR_FLOW
minimum air flow
APPARENT_LOAD_PHASE_A
apparent load phase a
APPARENT_LOAD_PHASE_B
apparent load phase b
APPARENT_LOAD_PHASE_C
apparent load phase c
MOTOR_ON_PHASE
motor on phase
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions