??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Triplan International
Description
Double Door full height
Bill of material
V8D4VLR6F
ORDERNO
ACOUSTICRATING
acousticrating
ALWAYS_VERTICAL
always vertical
1
BOTTOM_PROFILE
bottom profile
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_HANDLE_TYPE
door handle type
DOOR_LEAF_OFFSET
door leaf offset
3
DOOR_LEAF_THICKNESS
door leaf thickness
DOOR_OFFSET
door offset
35
EXPLODE_OBJECT
explode object
0.000
FUNCTION
function
0
HANDLE_HEIGHT
handle height
977
HANDLE_HORIZONTAL_OFFEST
handle horizontal offest
60.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
MANUFACTURER
manufacturer
Triplan International A/S
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
URL
url
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions