??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Stanley Access
Description
Door_StanleyAccess_Dura-Glide-Greenstar_3000_SingleSlide_1.25
Bill of material
Standard 4 1/2" Frame - 1" Panel Glass - Double Bevel Threshold - 1-Pt Lock
IDENT
Standard 4 1/2" Frame - 1" Panel Glass - Double Bevel Threshold - 1-Pt Lock
ACTIVATION_AND_SAFETY_TYPE
activation and safety type
(Std) 2 Motion+OH Presence+2 Beams
ACTIVATION_AND_SAFETY_TYPE_NOTES
activation and safety type notes
1-4.5 Inch Muntin Minimum for Access Control Flush Panic
AIR_LEAKAGE
air leakage
0
ALUMINUM_FINISH_PAINT_CODE
aluminum finish paint code
UC##
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
0
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2030110
BACKUP_POWER_TYPE
backup power type
BREAK_AWAY_SWING_ANGLE
break away swing angle
90
CATEGORY
category
CLEAR_DOOR_OPENING
clear door opening
2.942
CLEAR_DOOR_OPENING_HEIGHT
clear door opening height
6.917
CONFIGURATION
configuration
CONSTRUCTION_TYPE
construction type
CONTROL_SWITCH_TYPE
control switch type
COPYRIGHT__
copyright ©
© 2010 Stanley Access Technologies, LLC.
COST
cost
0
CTRL_BREAK_AWAY_OPERATING_PANEL
ctrl break away operating panel
1
CTRL_GEAR_BOX_EXTERIOR_VIS
ctrl gear box exterior vis
0
CTRL_GEAR_BOX_INTERIOR_VIS
ctrl gear box interior vis
1
CTRL_HORIZONTAL_MUNTIN_QUANTITY
ctrl horizontal muntin quantity
1
CTRL_HORIZONTAL_MUNTIN_SIZE
ctrl horizontal muntin size
0.167
CTRL_PACKAGE_HEIGHT
ctrl package height
7.667
CTRL_PACKAGE_WIDTH
ctrl package width
7
CTRL_RAIL_BOTTOM
ctrl rail bottom
0.333
CTRL_TRANSOM_VERTICAL_QUANTITY
ctrl transom vertical quantity
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Single Slide Door With Optional Transom
DESIGN_OPTION
design option
-1
DOOR_PANEL_WIDTH
door panel width
3.458
EMERGENCY_BREAKOUT_WIDTH
emergency breakout width
2.192
FAMILY_NAME
family name
FIRE_RATING
fire rating
None
FIXED_PANEL_SLIDE_INDICATOR
fixed panel slide indicator
0
FIXED_PANEL_TYPE
fixed panel type
FRAME_DEPTH
frame depth
0.375
FRAME_FINISH
frame finish
FRAME_HEAD_DEPTH
frame head depth
0.500
FRAME_TYPE
frame type
FUNCTION
function
0
HARDWARE_GROUP
hardware group
HAS_2_INCH_MUNTINS
has 2 inch muntins
1
HAS_4_5_INCH_MUNTINS
has 4.5 inch muntins
0
HAS_BREAK_AWAY_SIDELIGHTS
has break away sidelights
1
HAS_BREAK_AWAY_SLIDING_PANEL
has break away sliding panel
1
HAS_MECHANICAL_LOCKING_INDICATOR
has mechanical locking indicator
0
HAS_MECHANICAL_LOCKING_INDICATOR_NOTES
has mechanical locking indicator notes
ONLY AVAILABLE FOR 1, 2, AND 3 POINT LOCK
HAS_MID_RAIL
has mid rail
0
HAS_OPTIONAL_ALARM_CONTACTS
has optional alarm contacts
0
HAS_OPTIONAL_ARMORED_STRIKE
has optional armored strike
0
HAS_OPTIONAL_ARMORED_STRIKE_NOTES
has optional armored strike notes
ONLY AVAILABLE FOR 1, 2, AND 3 POINT LOCK
HAS_OPTIONAL_DUAL_MOTOR_DRIVE
has optional dual motor drive
0
HAS_OPTIONAL_JAMB_CAMS
has optional jamb cams
0
HAS_SIDELIGHT_PRESENCE_SENSOR
has sidelight presence sensor
0
HAS_STILES_MEDIUM
has stiles medium
0
HAS_STILES_NARROW
has stiles narrow
1
HAS_WEATHERSWEEP
has weathersweep
1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HORIZONTAL_MUNTIN_QUANTITY
horizontal muntin quantity
1
HORIZONTAL_MUNTIN_SIZE
horizontal muntin size
0.167
HOST
host
1
KEYING_LOCKING_TYPE
keying locking type
KEYNOTE
keynote
LOCKING_TYPE
locking type
(Std) 1 Point
MANUFACTURER
manufacturer
Stanley Access Technologies
MASSUNIT
massunit
1
MAXIMUM_HEIGHT
maximum height
7.667
MAXIMUM_WIDTH
maximum width
9
MINIMUM_WIDTH
minimum width
7
MODEL
model
Dura-Glide GreenStar 3000 Single Slide
NET_WEIGHT
net weight
0
OMNICLASS_NUMBER
omniclass number
23.30.10.17.11
OMNICLASS_TITLE
omniclass title
Sliding Doors
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PACKAGE_HEIGHT
package height
7.667
PACKAGE_WIDTH
package width
7
PANEL_CONFIGURATION
panel configuration
SO-SX
PANEL_FINISH
panel finish
PANEL_FIXED_INSET
panel fixed inset
0
PANEL_MIDRAIL_HEIGHT
panel midrail height
3.667
PANEL_OPEN_PERCENT
panel open percent
3.458
PANEL_OPERATING_INSET
panel operating inset
0.146
PERCENT_OPEN
percent open
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.stanleyaccess.com/sites/default/files/products/120-%20Standard%20Slide%20Door/Literature/STANLEYDuraGlideGreenStar%20Interactive%20Sell%20Sheet.pdf
PRODUCT_PAGE_URL
product page url
http://www.stanleyaccess.com/dg-greenstar
R_VALUE
r value
0
RAIL_BOTTOM
rail bottom
0.333
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.688
ROUGH_WIDTH
rough width
7.042
SHARED
shared
0
SHOW_SHIM_SPACE
show shim space
1
SHOW_SWING_INTERIOR
show swing interior
0
SIDELIGHT_CONTROL_TYPE
sidelight control type
SLIDING_PANEL_CONTROL_TYPE
sliding panel control type
SLIDING_PANEL_TYPE
sliding panel type
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_DESIGN_WIDTH
stile design width
0.167
STOP_THICKNESS
stop thickness
0.047
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
THRESHOLD_TYPE
threshold type
Double Bevel
TRANSOM_HEIGHT
transom height
1
TRANSOM_VERTICAL_MAXIMUM
transom vertical maximum
3
TRANSOM_VERTICAL_QUANTITY
transom vertical quantity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_VALUE
u value
0
URL
url
http://www.stanleyaccess.com/
VISIBLE_LIGHT_TRANSMISSION
visible light transmission
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WEATHERSTRIP_TYPE
weatherstrip type
Pile+DualSweep+AirBlocks (Green Fit)
WIDTH
width
6.708
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions