??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Stanley Access
Description
Door-Sliding-Stanley_Access_Technologies-SLH-SS_0
Bill of material
1/2" Glass - No Lock
IDENT
1/2" Glass - No Lock
ACTIVATION_AND_SAFETY_TYPE
activation and safety type
2 Combined Activation Safety Sensors
AIR_LEAKAGE
air leakage
0
ALUMINUM_FINISH_PAINT_CODE
aluminum finish paint code
UC##
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2030110
CATEGORY
category
CLEAR_DOOR_OPENING
clear door opening
57.150
CLEAR_DOOR_OPENING_HEIGHT
clear door opening height
87.438
CONFIGURATION
configuration
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
© 2015 Stanley Access Technologies, LLC.
COST
cost
0
CTRL_FRAME_INSET
ctrl frame inset
0
CTRL_FRAME_OFFSET
ctrl frame offset
0
CTRL_PACKAGE_HEIGHT
ctrl package height
92
CTRL_PACKAGE_WIDTH
ctrl package width
122
CTRL_SENSOR_VISIBILITY
ctrl sensor visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Single Slide Slim Line Header
DESIGN_OPTION
design option
-1
DOOR_PANEL_WIDTH
door panel width
61.060
ELEVATION_SWING
elevation swing
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
None
FRAME_FINISH
frame finish
FRAME_HEAD
frame head
4.562
FRAME_HEAD_DEPTH
frame head depth
6.875
FRAME_INSET
frame inset
0
FUNCTION
function
0
HAS_2_COMBINED_ACTIVATION_SAFETY___2_BEAMS
has 2 combined activation safety & 2 beams
0
HAS_2_COMBINED_ACTIVATION_SAFETY_SENSORS
has 2 combined activation safety sensors
1
HAS_ECO_PRO_CONTROL_UNIT
has eco pro control unit
0
HAS_ROCKER_CONTROL_SWITCH
has rocker control switch
1
HAS_UNINTERRUPTABLE_POWER_SUPPLY
has uninterruptable power supply
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
87.438
HOST
host
1
KEYNOTE
keynote
LOCKING_TYPE
locking type
No Lock
MANUFACTURER
manufacturer
Stanley Access Technologies
MASSUNIT
massunit
1
MAXIMUM_HEIGHT
maximum height
121
MAXIMUM_WIDTH
maximum width
122
MINIMUM_WIDTH
minimum width
53.700
MODEL
model
Dura-Glide SLH SS
NET_WEIGHT
net weight
0
OMNICLASS_NUMBER
omniclass number
23.30.10.17.11
OMNICLASS_TITLE
omniclass title
Sliding Doors
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PACKAGE_HEIGHT
package height
92
PACKAGE_WIDTH
package width
122
PANEL_CONFIGURATION
panel configuration
X
PANEL_HEIGHT
panel height
87.312
PANEL_MATERIAL
panel material
PANEL_OPEN_PERCENT
panel open percent
0.571
PANEL_OPERATING_INSET
panel operating inset
0.250
PERCENT_OPEN
percent open
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.stanleyaccess.com/sites/default/files/1.17_SLH-SS.pdf
PRODUCT_PAGE_URL
product page url
http://www.stanleyaccess.com/slide-door-operators
R_VALUE
r value
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
87.438
ROUGH_WIDTH
rough width
57.150
SHARED
shared
0
SLIDING_PANEL_TYPE
sliding panel type
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_VALUE
u value
0
URL
url
http://www.stanleyaccesstechnologies.com/
VISIBLE_LIGHT_TRANSMISSION
visible light transmission
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
57.150
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions