??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Stanley Access
Description
Door-Sliding-Stanley_Access_Technologies-ProCare8300BP
Bill of material
Standard 4 1/2" Frame 7/8 Jamb - 1/4" Panel Glass - None
IDENT
Standard 4 1/2" Frame 7/8 Jamb - 1/4" Panel Glass - None
AIR_LEAKAGE
air leakage
0
ALUMINUM_FINISH_PAINT_CODE
aluminum finish paint code
UC##
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
0
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2030110
BREAK_AWAY_SWING_ANGLE
break away swing angle
90
CATEGORY
category
CLEAR_DOOR_OPENING
clear door opening
35.125
CLEAR_DOOR_OPENING_HEIGHT
clear door opening height
83
CONFIGURATION
configuration
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
© 2018 Stanley Access Technologies, LLC.
COST
cost
0
CTRL_BREAK_AWAY_OPERATING_PANEL
ctrl break away operating panel
1
CTRL_BREAKOUT_OFFSET_FROM_SIDE
ctrl breakout offset from side
2.500
CTRL_GEAR_BOX_EXTERIOR_VIS
ctrl gear box exterior vis
0
CTRL_GEAR_BOX_INTERIOR_VIS
ctrl gear box interior vis
1
CTRL_HORIZONTAL_MUNTIN_SIZE
ctrl horizontal muntin size
2
CTRL_HORIZONTAL_MUNTING_QUANTITY
ctrl horizontal munting quantity
0
CTRL_PACKAGE_HEIGHT
ctrl package height
88.000
CTRL_PACKAGE_WIDTH
ctrl package width
84
CTRL_PANEL_WIDTH_SO
ctrl panel width so
20.188
CTRL_PANEL_WIDTH_SX
ctrl panel width sx
23.060
CTRL_RAIL_BOTTOM
ctrl rail bottom
4.000
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
4-Panel , Bi-Parting, manual slide, trackless, full swing out
DESIGN_OPTION
design option
-1
DOOR_PANEL_WIDTH
door panel width
41.125
EMERGENCY_BREAKOUT_WIDTH
emergency breakout width
38.625
FAMILY_NAME
family name
FIRE_RATING
fire rating
None
FIXED_PANEL_SLIDE_INDICATOR
fixed panel slide indicator
0
FRAME_DEPTH
frame depth
4.500
FRAME_FINISH
frame finish
FRAME_INSET
frame inset
0
FRAME_TYPE
frame type
FRAME_WIDTH
frame width
0.875
FUNCTION
function
0
HARDWARE_GROUP
hardware group
None
HAS_ANTI_MICROBIAL_COATING_FULL_DOOR
has anti microbial coating full door
0
HAS_ANTI_MICROBIAL_COATING_TOUCH_POINTS
has anti microbial coating touch points
0
HAS_BREAK_AWAY_SIDELIGHTS
has break away sidelights
1
HAS_BREAK_AWAY_SLIDING_PANEL
has break away sliding panel
1
HAS_MUNTINS_2_INCH
has muntins 2 inch
1
HAS_MUNTINS_4_5_INCH
has muntins 4.5 inch
0
HAS_MUNTINS_MIDDLE
has muntins middle
0
HAS_SMOKE_AND_DRAFT_AND_SWEEPS_PRESSURE_APPLICATIONS
has smoke and draft and sweeps pressure applications
0
HAS_SMOKE_AND_DRAFT_CONTROL
has smoke and draft control
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84.000
HORIZONTAL_MUNTIN_QUANTITY
horizontal muntin quantity
0
HORIZONTAL_MUNTIN_SIZE
horizontal muntin size
2
HOST
host
1
IS_SELF_CLOSING
is self closing
0
KEYING_LOCKING_TYPE
keying locking type
KEYING_LOCKING_TYPE_NOTES
keying locking type notes
POSITIVE LATCH TURNS THIS TO NONE
KEYNOTE
keynote
LOCKING_TYPE
locking type
1 point
MANUFACTURER
manufacturer
Stanley Access Technologies
MASSUNIT
massunit
1
MAXIMUM_HEIGHT
maximum height
88.000
MAXIMUM_WIDTH
maximum width
144
MINIMUM_WIDTH
minimum width
84.000
MODEL
model
ProCare 8300BP
NET_WEIGHT
net weight
0
OMNICLASS_NUMBER
omniclass number
23.30.10.17.11
OMNICLASS_TITLE
omniclass title
Sliding Doors
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PACKAGE_HEIGHT
package height
88.000
PACKAGE_WIDTH
package width
84
PANEL_CONFIGURATION
panel configuration
SO-SX-SX-SO
PANEL_FINISH
panel finish
PANEL_FIXED_INSET
panel fixed inset
1.000
PANEL_MIDRAIL_HEIGHT
panel midrail height
34.750
PANEL_OPEN_PERCENT
panel open percent
23.060
PANEL_OPERATING_INSET
panel operating inset
2.250
PANEL_TYPE
panel type
PERCENT_OPEN
percent open
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
http://www.stanleyaccess.com/procare-8300
R_VALUE
r value
0
RAIL_BOTTOM
rail bottom
4.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
88.250
ROUGH_WIDTH
rough width
84.500
SHARED
shared
0
SHOW_SHIM_SPACE
show shim space
1
SHOW_SWING_INTERIOR
show swing interior
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISION_CLASS_RATING
sound transmision class rating
0
STILE_DESIGN_WIDTH
stile design width
1.750
STOP_THICKNESS
stop thickness
0.562
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
1.750
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_VALUE
u value
0
URL
url
http://www.stanleyaccess.com/
UTILITY_BREAKOUT_WIDTH
utility breakout width
73.750
VISIBLE_LIGHT_TRANSMISSION
visible light transmission
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WEATHERSTRIP_TYPE
weatherstrip type
Vinyl
WIDTH
width
82.250
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions