??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andersen
Description
Door-MultiGlide-Andersen-Contemporary_Clad-Pocket_Door
Bill of material
Door-MultiGlide-Andersen-Contemporary_Clad-Pocket_Door
ORDERNO
Door-MultiGlide-Andersen-Contemporary_Clad-Pocket_Door
VAR__BOTTOM_BAR_LOCATION__MODIFIED_COLONIAL_FRACTIONAL_
- bottom bar location (modified colonial/fractional)
2
VAR__LIGHTS_HIGH
- lights high
5
VAR__LIGHTS_WIDE
- lights wide
4
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Multi-Glide Door
DESIGN_OPTION
design option
-1
FINISHED_FLOOR_THICKNESS__REQUIRED_FOR_FLUSH_SILL_
finished floor thickness (required for flush sill)
0.042
FRAME_SETBACK_FROME_EXTERIOR_WALL_SURFACE
frame setback frome exterior wall surface
0.500
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
9.958
HOST
host
1
JAMB_DEPTH
jamb depth
0.865
MANUFACTURER
manufacturer
Andersen Window and Door
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEADER_HEIGHT__FROM_TOP_OF_SUB_FLOOR_
rough header height (from top of sub-floor)
10
ROUGH_HEIGHT
rough height
10
ROUGH_WIDTH
rough width
12
SHARED
shared
0
SHOW_PANELS_IN_OPEN_POSITION
show panels in open position
0
SHOW_SCREENS_IN_OPEN_POSITION
show screens in open position
0
SIZE_LIMITATION__PANEL_
size limitation (panel)
Size Okay
SIZE_LIMITATION__UNIT_
size limitation (unit)
Size Okay
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
18.656
XCGRILLEPATTERN_
xcgrillepattern_
0
XCGRILLESIZE
xcgrillesize
4
XCGRILLESIZE_
xcgrillesize_
0.073
XCHEADLENGTH_
xcheadlength_
18.344
XCJAMBLENGTH_
xcjamblength_
9.896
XCLADSETBACKRIGHT
xcladsetbackright
0.417
XDAPOUT
xdapout
0
XDAPOUTBACK
xdapoutback
0
XDAPOUTFRONT
xdapoutfront
0.062
XDAPOUTHEIGHT
xdapoutheight
0.062
XEXTERIORTRIMLENGTH
xexteriortrimlength
9.958
XFLUSHTRACKPOSITIONPANEL
xflushtrackpositionpanel
0.208
XFLUSHTRACKPOSITIONSCREEN
xflushtrackpositionscreen
0.375
XFLUSHTRACKPOSITIONSCREEN2
xflushtrackpositionscreen2
0.208
XFLUSHTRACKVISIBILITY
xflushtrackvisibility
0
XFLUSHTRACKVISIBILITY1
xflushtrackvisibility1
0
XFLUSHTRACKVISIBILITY2
xflushtrackvisibility2
0
XFLUSHTRACKVISIBILITY3
xflushtrackvisibility3
0
XFLUSHTRACKVISIBILITY4
xflushtrackvisibility4
0
XFLUSHTRACKVISIBILITY5
xflushtrackvisibility5
0
XFLUSHTRACKVISIBILITYA1
xflushtrackvisibilitya1
0
XFLUSHTRACKVISIBILITYA2
xflushtrackvisibilitya2
0
XFLUSHTRACKVISIBILITYA3
xflushtrackvisibilitya3
0
XFLUSHTRACKVISIBILITYA4
xflushtrackvisibilitya4
0
XFLUSHTRACKVISIBILITYA5
xflushtrackvisibilitya5
0
XFLUSHTRACKVISIBILITYSCREEN
xflushtrackvisibilityscreen
0
XFLUSHTRACKVISIBILITYSCREEN1
xflushtrackvisibilityscreen1
0
XFLUSHTRACKVISIBILITYSCREEN2
xflushtrackvisibilityscreen2
0
XFLUSHTRACKVISIBILITYSCREEN3
xflushtrackvisibilityscreen3
0
XFLUSHTRACKVISIBILITYSCREEN4
xflushtrackvisibilityscreen4
0
XFLUSHTRACKVISIBILITYSCREEN5
xflushtrackvisibilityscreen5
0
XFLUSHTRACKVISIBILITYSCREENA2
xflushtrackvisibilityscreena2
0
XFLUSHTRACKVISIBILITYSCREENA3
xflushtrackvisibilityscreena3
0
XFLUSHTRACKVISIBILITYSCREENA4
xflushtrackvisibilityscreena4
0
XFLUSHTRACKVISIBILITYSCREENA5
xflushtrackvisibilityscreena5
0
XFOLLOWERDIM
xfollowerdim
0.208
XFOLLOWERQUANTITY
xfollowerquantity
2
XINTERIORSTACKINGLOCKJAMB
xinteriorstackinglockjamb
0.156
XJAMBLINELEFTEXTSTOPS
xjamblineleftextstops
1
XJAMBLINELEFTINTERLOCK
xjamblineleftinterlock
0
XJAMBLINELEFTLOCKPANEL
xjamblineleftlockpanel
0
XJAMBLINELEFTMIDSTOPS
xjamblineleftmidstops
1
XJAMBLINERIGHTEXTSTOPS
xjamblinerightextstops
1
XJAMBLINERIGHTINTERLOCK
xjamblinerightinterlock
0
XJAMBLINERIGHTMIDSTOPS
xjamblinerightmidstops
1
XJAMBWOODQUANTITYLEFT
xjambwoodquantityleft
2
XJAMBWOODQUANTITYRIGHT
xjambwoodquantityright
2
XONEDIRECTIONAL
xonedirectional
0
XONFLOORVISIBILITY
xonfloorvisibility
1
XPANEL1LOCATION
xpanel1location
6.500
XPANEL1LOCATIONPOCKETING
xpanel1locationpocketing
3.516
XPANEL2LOCATION
xpanel2location
9.297
XPANEL3LOCATION
xpanel3location
12.094
XPANEL4LOCATION
xpanel4location
14.891
XPANEL5LOCATION
xpanel5location
17.688
XPANELHEIGHT
xpanelheight
9.708
XPANELJAMBDIM
xpaneljambdim
0.417
XPANELLEADPOSITIONX
xpanelleadpositionx
5.823
XPANELLEADPOSITIONZ
xpanelleadpositionz
0.208
XPANELQUANTITY
xpanelquantity
2
XPANELSIZEBOTTOMRAIL
xpanelsizebottomrail
0.229
XPANELSIZESTILE
xpanelsizestile
0.229
XPANELSIZETOPRAIL
xpanelsizetoprail
0.229
XPANELSTARTLEFT
xpanelstartleft
0.146
XPANELSTARTRIGHT
xpanelstartright
0.146
XPANELVISIBILITYTWODIRECTIONAL
xpanelvisibilitytwodirectional
1
XPANELWIDTH
xpanelwidth
3.026
XPOCKETDRYWALL
xpocketdrywall
0.031
XPOCKETLEFT
xpocketleft
1
XPOCKETLEFTWIDTH
xpocketleftwidth
3.370
XPOCKETMINIMUM
xpocketminimum
0.031
XPOCKETRIGHT
xpocketright
1
XPOCKETRIGHTWIDTH
xpocketrightwidth
3.370
XSCREEN1LOCATION
xscreen1location
6.500
XSCREEN1LOCATIONPOCKETING
xscreen1locationpocketing
3.516
XSCREEN2LOCATION
xscreen2location
9.297
XSCREEN3LOCATION
xscreen3location
12.094
XSCREEN4LOCATION
xscreen4location
14.891
XSCREEN5LOCATION
xscreen5location
17.688
XSCREENLEADPOSITIONX
xscreenleadpositionx
5.823
XSCREENLEADPOSITIONZ
xscreenleadpositionz
0.208
XSCREENNO
xscreenno
0
XSCREENQUANTITY
xscreenquantity
2
XSCREENVISIBILITY
xscreenvisibility
1
XSCREENVISIBILITYONEDIRECTIONAL
xscreenvisibilityonedirectional
1
XSCREENVISIBILITYTWODIRECTIONAL
xscreenvisibilitytwodirectional
1
XSCREENWIDTH
xscreenwidth
3.026
XSILLACCESSORYEXTRAMPDIM
xsillaccessoryextrampdim
0.062
XSILLACCESSORYEXTRAMPVISIBILITY
xsillaccessoryextrampvisibility
0
XSILLACCESSORYINTRAMPDIM
xsillaccessoryintrampdim
0
XSILLACCESSORYINTRAMPVISIBILITY
xsillaccessoryintrampvisibility
0
XSILLACCESSORYRAISEDTHRESHOLDVISIBILITY
xsillaccessoryraisedthresholdvisibility
0
XSIZELIMITATIONPANEL
xsizelimitationpanel
0
XSIZELIMITATIONUNIT
xsizelimitationunit
0
XSIZEVERIFICATION
xsizeverification
1
XTRACKQUANTITY
xtrackquantity
4
XTRACKQUANTITYPANEL
xtrackquantitypanel
2
XTRACKQUANTITYSCREEN
xtrackquantityscreen
2
XTRACKQUANTITYTOTAL
xtrackquantitytotal
4
XTRIGGER
xtrigger
6
XTWODIRECTIONAL
xtwodirectional
1
XWALLCONTROL
xwallcontrol
0.125
XWALLCONTROL2
xwallcontrol2
0.865
XWALLCONTROL3
xwallcontrol3
0.417
NAME
name
Door-MultiGlide-Andersen-Contemporary_Clad-Pocket_Door
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions