??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Panda
Description
Door Multi Slide Thermally Broken 4 Panel Ts 83
Bill of material
door_multi_slide_thermally_broken_4_panel_ts_83_1_1_4_inch_recessed_drainage_HI
VARIANTNAME
VARIANTLOD
HI
WOODCLADNOTE
Wood Clad Note
Wood Clad is always on the interior side of the door
GLAZINGNOTE
Glazing Note
Only available in 1 1/8, 1 1/4, and 1 3/8 inch glass thicknesses
WIDTHNOTE
Width Note
Maximum Width is 282 145/256 inches and Minimum Width is 102 145/256 inches. For any input above the Max Width or below the Min Width the door will revert to these values.
HEIGHTNOTE
Height Note
Maximum Height is 145 3/4 inches. For any input above the Max Height for the desired track the door will revert to these values.
SHIMVISIBILITY
Shim Visibility
0.000
ELEVATIONSWINGLINES
Elevation Swing Lines
1.000
VAR_212INCHRECESSEDDRAINAGE
2 1/2 Inch Recessed Drainage
VAR_114INCHRECESSEDDRAINAGE
1 1/4 Inch Recessed Drainage
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
4-Panel Thermally Broken Multi-Slide Door
CLOSEDPERCENT
Closed Percent
100.000
UPPERSHIMHEIGHT
Upper Shim Height
1.000 INCH
THICKNESS
Thickness
2.000 INCH
SIDESHIMWIDTH
Side Shim Width
0.500 INCH
ROUGHWIDTH
Rough Width
103.566 INCH
ROUGHHEIGHT
Rough Height
85.750 INCH
PANELWIDTH
Panel Width
27.000 INCH
PANELHEIGHT
Panel Height
80.000 INCH
OFFSET
Offset
4.000 INCH
GLASSTHICKNESS
Glass Thickness
1.375 INCH
HEIGHT
Height
81.750 INCH
WIDTH
Width
102.566 INCH
URL
http://www.panda-windows.com/
ADACOMPLIANT
ADA Compliant
1.000
PRODUCTPAGEURL
Product Page URL
http://www.panda-windows.com/products/by-type/multi-slides/ts-83
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.panda-windows.com/wp-includes/images/downloads/Tech/TB83.pdf
MODEL
Model
TS.83
MANUFACTURER
Manufacturer
Panda Windows and Doors
DESCRIPTION
Description
Thermally Broken Multi-Slide Door System
ASSEMBLYCODE
Assembly Code
B2030110
THICKNESSGRAPHIC
Thickness Graphic
2.000 INCH
PANELPOSITION
Panel Position
24.977 INCH
PANELOVERLAP
Panel Overlap
2.023 INCH
PANELCOUNT
Panel Count
4.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions