??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Door Limit Switches
Bill of material
FINCOR
ORDERNO
CABLE_INLET
cable inlet
5 cable gland
CONFORMITY
conformity
IEC 947-5-1
CONTACTS_TYPE
contacts type
Zb type snap action (1NO+1NC)
DIMENSIONS_HXWXD
dimensions hxwxd
MECHNICAL_LOCK
mechnical lock
OPERATING_TEMPERATURE
operating temperature
-25 +70
PROTECTION_CLASS
protection class
II
PROTECTION_DEGREE_EN60529
protection degree en60529
IP65
RATED_CURRENT_AT_230V_400V__AC15
rated current at 230v(400v) ac15
3.1(1.9)
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
690
SERVICE_LIFE
service life
25.000
WEIGHT
weight
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions