??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Panda
Description
Door Lift Slide Wood Clad 5 Panel S 15
Bill of material
door_lift_slide_wood_clad_5_panel_s_15_1_1_4_inch_recessed_drainage_HI
VARIANTNAME
VARIANTLOD
HI
ANALYTICCONSTRUCTION
Analytic Construction
<None>
GLAZINGNOTE
Glazing Note
Only available in 3/4, 7/8, and 1 inch glass thicknesses
WIDTHNOTE
Width Note
Maximum Width is 588 183/256 inches and Minimum Width is 123 183/256 inches. For any input above the Max Width or below the Min Width the door will revert to these values.
HEIGHTNOTE
Height Note
Maximum Height is 145 3/4 inches. For any input above the Max Height for the desired track the door will revert to these values.
SHIMVISIBILITY
Shim Visibility
0.000
ELEVATIONSWINGLINES
Elevation Swing Lines
1.000
VAR_212INCHRECESSEDDRAINAGE
2 1/2 Inch Recessed Drainage
VAR_114INCHRECESSEDDRAINAGE
1 1/4 Inch Recessed Drainage
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
5-Panel Wood Clad Lift and Slide Door
CLOSEDPERCENT
Closed Percent
100.000
UPPERSHIMHEIGHT
Upper Shim Height
1.000 palec
THICKNESS
Thickness
3.000 palec
SIDESHIMWIDTH
Side Shim Width
0.500 palec
ROUGHWIDTH
Rough Width
124.715 palec
ROUGHHEIGHT
Rough Height
85.750 palec
PANELWIDTH
Panel Width
27.000 palec
PANELHEIGHT
Panel Height
80.000 palec
OFFSET
Offset
0.000 palec
GLASSTHICKNESS
Glass Thickness
1.000 palec
HEIGHT
Height
81.750 palec
WIDTH
Width
123.715 palec
URL
http://www.panda-windows.com/
ADACOMPLIANT
ADA Compliant
1.000
PRODUCTPAGEURL
Product Page URL
http://www.panda-windows.com/products/by-type/lift-and-slide
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.panda-windows.com/products/by-type/lift-and-slide
MODEL
Model
S.15
MANUFACTURER
Manufacturer
Panda Windows and Doors
DESCRIPTION
Description
Wood Clad Lift and Slide Door System
ASSEMBLYCODE
Assembly Code
B2030110
THICKNESSGRAPHIC
Thickness Graphic
3.000 palec
PANELPOSITION
Panel Position
24.312 palec
PANELOVERLAP
Panel Overlap
2.688 palec
PANELCOUNT
Panel Count
5.000
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions