??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Panda
Description
Door Lift Slide Aluminum 6 Panel Bi Part Is 14
Bill of material
door_lift_slide_aluminum_6_panel_bi_part_is_14_1_1_4_inch_recessed_drainage_HI
VARIANTNAME
VARIANTLOD
HI
GLAZINGNOTE
Glazing Note
Only available in 9/16, 1, and 1 5/16 inch glass thicknesses
WIDTHNOTE
Width Note
Maximum Width is 344 193/256 inches and Minimum Width is 146 193/256 inches. For any input above the Max Width or below the Min Width the door will revert to these values.
HEIGHTNOTE
Height Note
Maximum Height is 169 3/4 inches. For any input above the Max Height for the desired track the door will revert to these values.
SHIMVISIBILITY
Shim Visibility
0.000
ELEVATIONSWINGLINES
Elevation Swing Lines
1.000
VAR_212INCHRECESSEDDRAINAGE
2 1/2 Inch Recessed Drainage
VAR_114INCHRECESSEDDRAINAGE
1 1/4 Inch Recessed Drainage
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
6-Panel Bi-Part All Aluminum IMPACT Lift and Slide Door System
CLOSEDPERCENT
Closed Percent
100.000
UPPERSHIMHEIGHT
Upper Shim Height
1.000 INCH
THICKNESS
Thickness
2.750 INCH
GLASSTHICKNESS
Glass Thickness
1.000 INCH
SIDESHIMWIDTH
Side Shim Width
0.500 INCH
ROUGHWIDTH
Rough Width
147.754 INCH
ROUGHHEIGHT
Rough Height
85.250 INCH
PANELWIDTH
Panel Width
27.000 INCH
PANELHEIGHT
Panel Height
80.000 INCH
OFFSET
Offset
5.000 INCH
HEIGHT
Height
81.750 INCH
WIDTH
Width
146.754 INCH
URL
http://www.panda-windows.com/
ADACOMPLIANT
ADA Compliant
1.000
PRODUCTPAGEURL
Product Page URL
http://www.panda-windows.com/products/by-type/lift-and-slide/is-14
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.panda-windows.com/wp-includes/images/downloads/Tech/IS.14.pdf
MODEL
Model
IS.14
MANUFACTURER
Manufacturer
Panda Windows and Doors
DESCRIPTION
Description
All Aluminum IMPACT Lift and Slide Door System
ASSEMBLYCODE
Assembly Code
B2030110
THICKNESSGRAPHIC
Thickness Graphic
2.750 INCH
PANELPOSITION
Panel Position
22.535 INCH
PANELOVERLAP
Panel Overlap
4.465 INCH
PANELCOUNT
Panel Count
6.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions