??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Entrematic
Description
Door industrial door dynaco m2 power
Bill of material
door_industrial_door_dynaco_m2_power_dynaco_m2_power_400
VARIANTNAME
ANALYTICCONSTRUCTION
Analytic Construction
<None>
WINDOWS
Windows
1
VISIONPANELS
Vision Panels
0
VISIONPANELHEIGHT
Vision Panel Height
mm
TWOROWWINDOWS
Two Row Windows
0
TWOCOLUMNWINDOWS
Two Column Windows
0
THREEROWWINDOWS
Three Row Windows
0
THREECOLUMNWINDOWS
Three Column Windows
0
REDUCEDLINTEL
Reduced Lintel
1
ONEROWWINDOWS
One Row Windows
0
ONECOLUMNWINDOWS
One Column Windows
0
MOTORCOVER
Motor Cover
1
LARGEWINDOWS
Large Windows
0
INSULATINGCURTIAN
Insulating Curtian
0
FOURROWWINDOWS
Four Row Windows
0
FOURCOLUMNWINDOWS
Four Column Windows
0
FIVEROWWINDOWS
Five Row Windows
1
FIVECOLUMNWINDOWS
Five Column Windows
1
DRUMCOVER
Drum Cover
1
CONTROLUNIT
Control Unit
1
SIDEPOSTCOVER
Side Post Cover
1
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Outside door
PRODUCTFAMILY
Product family
High speed door
PRODUCTSKU
Product SKU
dyn-m2-p
NOMINALWIDTH
Nominal width
550000
NOMINALHEIGHT
Nominal height
550000
NAMEOFTHEOBJECT
Name of the object
MANUFACTURERNAME
Manufacturer name
Entrematic
MANUFACTURERCOUNTRY
Manufacturer country
Belgium
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Belgium
DEPTH
Depth
0.00
DATEOFPUBLISHING
Date of publishing
2015-10-01
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
High Speed Doorsets
UNICLASS20CODE
Uniclass 2.0 Code
PR-59-23-38
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
L411
UNSPSCCODE
UNSPSC Code
301715
NBSREFERENCEDESCRIPTION
NBS Reference Description
High Speed Doorsets
NBSREFERENCECODE
NBS Reference Code
59-23-38
IFCCLASSIFICATION
IFC Classification
Door
BIMOBJECTCATEGORY
BIMobject category
Industrial Doors
WINDLOADRESISTANCEEN12424
Wind Load Resistance,EN 12424
class 3 (700 N/m2),class 4 (1000 N/m2),for doors up to 4000 x 5500 mm 4000 x 5500 mm ) )
WATERPENETRATIONEN12425
Water penetration, EN 12425
class 2 (50 N/m2)
THERMALTRANSMITTANCE
Thermal transmittance
6,02 W/ (m2 K) K)
STRUCTURE
Structure
Glavanized steel
SAFETY
Safety
Photocells in side columns,Flexible soft bottom edge including wireless edge activator,Break-away and self-repair function Flexible soft bottom edge including wireless edge activator Break-away and self-repair function
OPTIONS
Options
Different vision options are available, Colour of drum cover, side column cover, motor cover.
OPENINGSPEED
Opening Speed
up to 2,4 m/s 2
LIFETIMEEXPECTATIONS
Lifetime expectations
1.000.000 cycles
COLOURS
Colours
8 standard colors - white, yellow, green, orange, red, gray, black, blue
CLOSINGSPEED
Closing Speed
1,2 m/s
AREAOFUSE
Area of use
Out side
AIRPERMEABILITYEN12426
Air permeability, EN 12426
class 1(24 m3/m2/h at 50 Pa) /m2 /h at 50 Pa /m2 /h at 50 Pa)
MATERIALSECONDARY
Material secondary
Steel
MATERIALMAIN
Material main
PVC
AVAILABLESTRUCTUREMATERIAL
Available Structure Material
Stainless Steel
WIDTH
Width
5500 mm
OPENINGHEIGHT
Opening Height
0 mm
HEIGHT
Height
5500 mm
DAYLIGHTWIDTH
Daylight Width
5500 mm
DAYLIGHTHEIGHT
Daylight Height
5500 mm
CONTROLUNITHEIGHT
Control unit Height
1500 mm
CONTROLUNITDISTANCE
Control unit Distance
mm
TECHNICALDESCRIPTION
Technical description
https://www.dynacodoor.com/sites/default/files/M2_POWER_EN.pdf
PRODUCTGUID
Product Guid
f8aa83d8-9e54-480a-8733-59aab485b252
TOPCOVER
Top Cover
650 mm
R5
1
R4
1
R3
1
R2
1
R1
1
CONTROLPARAMETER
Control Parameter
155 mm
C5
1
C4
1
C3
1
C2
1
C1
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions