??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Entrematic
Description
Door industrial door dynaco emergency d 313
Bill of material
door_industrial_door_dynaco_emergency_d_313
ANALYTICCONSTRUCTION
Analytic Construction
<None>
VISIONPANELSVISIBILITY
Vision Panels Visibility
1
VISIONPANELS
Vision Panels
1
CONTROLUNIT
Control Unit
1
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Emergency exit door
PRODUCTFAMILY
Product family
High speed door
PRODUCTSKU
Product SKU
dyn-d313-em
NOMINALWIDTH
Nominal width
350000
NOMINALHEIGHT
Nominal height
350000
MANUFACTURERNAME
Manufacturer name
Entrematic
MANUFACTURERCOUNTRY
Manufacturer country
Belgium
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Belgium
DEPTH
Depth
0.00
DATEOFPUBLISHING
Date of publishing
2015-10-01
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
High Speed Doorsets
UNICLASS20CODE
Uniclass 2.0 Code
PR-59-23-38
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
L411
UNSPSCCODE
UNSPSC Code
301715
NBSREFERENCEDESCRIPTION
NBS Reference Description
High Speed Doorsets
NBSREFERENCECODE
NBS Reference Code
59-23-38
IFCCLASSIFICATION
IFC Classification
Door
BIMOBJECTCATEGORY
BIMobject category
Industrial Doors
WINDLOADRESISTANCEEN12424
Wind load resistance,EN 12424
class 1 (300 N/m2)maximum wind load while closing 50 N/m2 )
WATERPENETRATIONEN12425
Water penetration, EN 12425
class 1 (30 N/m2) )
THERMALTRANSMITTANCE
Thermal transmittance
6,02 W/ (m2K) K)
OPENINGSPEED
Opening Speed
2,0 m/s 2
LIFETIMEEXPECTATIONS
Lifetime expectations
1.000.000 cycles
CLOSINGSPEED
Closing Speed
0,5 m/s
AIRPERMEABILITYEN12426
Air permeability, EN 12426
class 0
MATERIALSECONDARY
Material secondary
Steel
MATERIALMAIN
Material main
PVC
AVAILABLESTRUCTUREMATERIAL
Available Structure Material
None, Galvanized Steel, Stainless Steel
WIDTH
Width
3500 mm
OPENINGHEIGHT
Opening Height
0 mm
OPENINGCALC
Opening Calc
0 mm
HEIGHT
Height
3500 mm
DAYLIGHTWIDTH
Daylight Width
3500 mm
DAYLIGHTHEIGHT
Daylight Height
3500 mm
CONTROLUNITHEIGHT
Control unit Height
1500 mm
CONTROLUNITDISTANCE
Control Unit Distance
535 mm
TECHNICALDESCRIPTION
Technical description
https://www.dynacodoor.com/sites/default/files/D-313_EMERGENCY_EN.pdf
PRODUCTGUID
Product Guid
48cc5a39-8b41-4697-a04c-6e174b8465e2
TOPCOVER
Top Cover
500 mm
CONTROLPARAMETER
Control Parameter
130 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions