??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Panda
Description
Door French Aluminum Single Panel S 20 Outswing
Bill of material
door_french_aluminum_single_panel_s_20_outswing_s_20_HI
VARIANTNAME
S.20
VARIANTLOD
HI
ANALYTICCONSTRUCTION
Analytic Construction
<None>
SWINGANGLENOTE
Swing Angle Note
Maximum Swing Angle is 90 degrees and Minimum Swing Angle is 0 degrees
WIDTHNOTE
Width Note
Maximum Width is 55 3/16 inches and Minimum Width is 25 3/16 inches. Any input above the Max Width or below the Min Width will revert to these values.
HEIGHTNOTE
Height Note
Maximum Height is 168 in. Any input above the Max Height for the desired track will revert to these values.
GLAZINGNOTE
Glazing Note
Only available in 1, 7/8, 3/4, 5/8, 1/4 and 3/8 inch glass thicknesses
SWINGANGLE
SwingAngle
45.000
SHIMVISIBILITY
Shim Visibility
0.000
NUMBEROFVERTICALMUNTINS
Number of Vertical Muntins
2.000
NUMBEROFHORIZONTALMUNTINS
Number of Horizontal Muntins
2.000
MUNTINTHICKNESS
Muntin Thickness
0.750 INCH
ELEVATIONSWINGLINES
Elevation Swing Lines
1.000
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
Single Panel Aluminum French Door
UPPERSHIMHEIGHT
Upper Shim Height
1.000 INCH
THICKNESS
Thickness
2.625 INCH
SIDESHIMWIDTH
Side Shim Width
0.500 INCH
ROUGHWIDTH
Rough Width
32.188 INCH
MUNTINWIDTH
Muntin Width
18.750 INCH
MUNTINHEIGHT
Muntin Height
72.500 INCH
ROUGHHEIGHT
Rough Height
85.625 INCH
PANELWIDTH
Panel Width
25.250 INCH
PANELHEIGHT
Panel Height
80.125 INCH
OFFSET
Offset
3.000 INCH
GLASSTHICKNESS
Glass Thickness
1.000 INCH
HEIGHT
Height
84.625 INCH
WIDTH
Width
31.188 INCH
URL
http://www.panda-windows.com/
PRODUCTPAGEURL
Product Page URL
http://www.panda-windows.com/products/by-type/french-doors/s-20
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.panda-windows.com/wp-includes/images/downloads/Tech/S.20.pdf
MODEL
Model
S.20
MANUFACTURER
Manufacturer
Panda Windows and Doors
DESCRIPTION
Description
Aluminum French Door System
ASSEMBLYCODE
Assembly Code
B2030110
ACTUALNUMBEROFVERTICALMUNTINS
Actual Number of Vertical Muntins
4.000
ACTUALNUMBEROFHORIZONTALMUNTINS
Actual Number of Horizontal Muntins
4.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions