??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Assa Abloy
Description
Door Firewall found RF 120
Bill of material
puerta_cortafuego_sentido_encontrado_rf_120_puerta_cortafuego_sentido_encontrado_rf_120
VARIANTNAME
Door Firewall found RF 120
BTCOLOR
Color
White
BTMATERIAL
Material
Puerta Metálica
BTALTO
High
2004
BTANCHO
Width
1594
BTPESO
Weight
N/a
BTPROFUNDIDAD
Depth
100mm
HEIGHT
Height
2004 mm
WIDTH
Width
1594 mm
BTCDIGOLNEA
Code Line
Línea
BTDESCRIPCIN
Description
They prevent the spread of a fire by means of a compartmentalization system and ensure a rapid evacuation of the site. Its certification corresponds to avoid the passage of flames, smoke and flammable gases.
BTEETT
EETT
Recommended for emergencies, mining, hospitals, commerce, industries, warehouses, cinemas, educational establishments, gyms, supermarkets, residential and office buildings. Includes high traffic hardware. 2 Hydraulic door closer 1431-UH-EN Sargent. 2 Panic bar 2110-F-626 Yale (2 locking points). 2 Electromagnetic retainer 1560 Sargent. Perimeter intumescent seal S88 Pemko
BTELEMENTO
Element
Puertas
BTESPECIALIDAD
Speciality
Architecture
BTFABRICANTE
Manufacturer
Assa Abloy
BTITEMIZADOESTANDARCDT
Item Drive CDT
D 06 G1 02
BTMARCA
Marca
Assa Abloy
BTMASTERFORMAT
MasterFormat®
08 13 16
BTNOMBRECORTO
CortoName
Door Firewall sense found RF 120 ODIS
BTNOMBRETCNICO
Technical Name
Door Firewall sense found RF 120 ODIS
BTSKU
BT_SKU
00 00 00
BTUSO
Use
Interior and exterior door
IDOBJETO
Object_ID
BT_F_F_827
IDSOURCE
ID_Source
BIMTOOL
FRAMEPROJECTIONEXT
Frame Projection Ext.
25.4 mm
FRAMEPROJECTIONINT
Frame Projection Int.
25.4 mm
FRAMEWIDTH
Frame Width
76.2 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions