??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Halo
Description
Door Double 1062 Triple Glazing Frame 72mm
Bill of material
door_double_1062_triple_glazing_frame_72mm
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARSYMMETRICAL
Symmetrical
1
VAROPENINGSYMBOL
Opening Symbol
1
VARHANDLEVISIBLE
Handle Visible
1
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
GB, IE, JE
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTGROUP
Product group
Doors
VARPRODUCTFAMILY
Product family
Sys10 62 Doors
VARPRODUCTSKU
Product SKU
HALO_Sys1062_Double_Doorset_001
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
VEKA
VARMANUFACTURERCOUNTRY
Manufacturer country
United Kingdom
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United Kingdom
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Doorset Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-25-30-20-20
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
VARUNICLASS14CODE
Uniclass 1.4 Code
L411
VARUNSPSCCODE
UNSPSC Code
301715
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Door And Window Systems
VARNBSREFERENCECODE
NBS Reference Code
25-30
VARIFCCLASSIFICATION
IFC Classification
Door
VARBIMOBJECTCATEGORY
BIMobject category
Other
VARUVALUE
U-Value
1.1
VARDIMENSIONOVERCONSTRAINT01
Dimension Overconstraint 01
0
VARDIMENSIONOVERCONSTRAINT
Dimension Overconstraint
0
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
PVC
VARFUNCTION
Function
0
VARWALLCLOSURE
Wall Closure
0
VARCILLPROFILEVISIBILITY
Cill Profile Visibility
1
VARROUGHWIDTH
Rough Width
1728 mm
VARROUGHHEIGHT
Rough Height
2041 mm
VARLEFTSASHWIDTH
Left Sash Width
800 mm
VARINSET
Inset
50 mm
VARGAP
Gap
10 mm
VARHEIGHT
Height
2001 mm
VARWIDTH
Width
1708 mm
VARTECHNICALDESCRIPTION
Technical description
http://vekauk.com/technical-support/
VARPRODUCTCERTIFICATION
Product certification
http://vekauk.com/technical-support/
VARPRODUCTGUID
Product Guid
a18c941f-9429-4b41-9a64-dbd8f4ba3180
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://vekauk.com/technical-support/
VARWALLDEPTH
Wall Depth
150 mm
VARRIGHTSASHWIDTH
Right Sash Width
766 mm
VARRIGHTSASHOPENING
Right Sash Opening
811.6 mm
VARMAXWIDTH
Max Width
1728 mm
VARMAXOPERABLEHEIGHT
Max Operable Height
1873 mm
VARMAXLEFTSASHWIDTH
Max Left Sash Width
854 mm
VARMAXHEIGHT
Max Height
2041 mm
VARLEFTSASHWIDTHCONTROL
Left Sash Width Control
800 mm
VARLEFTSASHOPENING
Left Sash Opening
811.6 mm
VARLEFTLEAF
Left Leaf
766 mm
VARINSETCONTROL
Inset Control
60 mm
VARGAPBOTTOMCONTROL
Gap Bottom Control
30 mm
VARCILL85
Cill 85
0
VARCILL150
Cill 150
1
VARCILL120
Cill 120
0
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions