??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Azienda
Gewiss
Descrizione
domotics_seriecivili_27combiin_system_ip55_calotta_2m
Lista materiale
domotics_seriecivili_27combiin_system_ip55_calotta_2m - domotics_seriecivili_27combiin_system_ip55_calotta_2m_gw27401_calotta_stagna_2_posti_system
VARIANTNAME
GW27401 Calotta stagna 2 posti System
EDITIONNUMBER
Edition number
1
MANUFACTURERNAME
Manufacturer name
GEWISS
NOMINALHEIGHT
Nominal height
0 mm
NOMINALWIDTH
Nominal width
0 mm
PRODUCTSKU
Product SKU
27_combi
PRODUCTFAMILY
Product family
Domotics
PRODUCTGROUP
Product group
Enclosures
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Installations
OMNICLASSCODE
OmniClass Code
23-35 00 00
OMNICLASSDESCRIPTION
OmniClass Description
Electrical and Lighting Specific Products and Equipment
UNICLASS14CODE
Uniclass 1.4 Code
JV
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-70
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Systems
UNICLASS2015CODE
Uniclass 2015 Code
Ss_70
UNICLASS2015NAME
Uniclass 2015 Name
Electrical systems
LARGHEZZA
Larghezza
75 mm
LUNGHEZZA
Lunghezza
85 mm
PROFONDIT
Profondità
20 mm
PRODUCTGUID
Product Guid
85f42459-294d-4882-9a37-a6abc8bee63b
PRODUCTURL
Product url
http://pro.gewiss.com/irj/portal/CatalogPage?catalogID=ZC1000000000000001000016223700000&groupID=ZC1000000000000001000016223700000&categoryID=ZC3000000000000001000001086600000&subCategoryID=ZC4000000000000001000001456400000&textOnly=false
TECHNICALDESCRIPTION
Technical description
http://pro.gewiss.com/irj/go/km/docs//FILE/ZIT/CT_SERIE%2027%20COMBI_REV01_EN.pdf
ALTEZZADATERRA
Altezza da terra
850 mm
GEWISSSCHEDATECNICA
GEWISS SCHEDA TECNICA
http://pro.gewiss.com/irj/portal/?NavigationTarget=pcd:portal_content/com.gewiss.ZPPFDMain/com.gewiss.ZPPFDITMain/com.gewiss.ZPPFDITMainDefault/com.gewiss.ZPPFDITPages/com.gewiss.ZPPFDITPagesAP/com.gewiss.ZPPFDITPagesAPCatalogo/com.gewiss.ZPPPDITAPProductDetail&codProd=GW27401
GEWISSURL
GEWISS URL
http://www.gewiss.com/prv/it_IT/index.html
GWADATTOPER
GW - Adatto per
2 moduli SYSTEM
GWCARATTERISTICHE
GW - Caratteristiche
Halogen free
GWCATALOGO
GW - Catalogo
DOMOTICS
GWCLASSEISOLAMENTO
GW - Classe isolamento
II
GWCODICE
GW - Codice
GW27401
GWCOLORE
GW - Colore
Grigio RAL 7035
GWCOSTRUTTORE
GW - Costruttore
GEWISS
GWDESCRIZIONE
GW - Descrizione
CALOTTA STAGNA 2 POSTI SYSTEM
GWDIMENSIONIBXHMM
GW - Dimensioni BxH (mm)
75x85
GWGLOWWIRETEST
GW - Glow Wire Test
650°C
GWGRADODIPROTEZIONE
GW - Grado di protezione
IP55
GWNMODULISYSTEM
GW - N. moduli SYSTEM
2
GWNORMADIRIFERIMENTO
GW - Norma di riferimento
EN 60669-1
GWTEMPERATURADIINSTALLAZIONE
GW - Temperatura di installazione
-25 +60 °C
GWTERMOPRESSIONECONBIGLIA
GW - Termopressione con biglia
70 °C
GWTIPOPORTELLA
GW - Tipo portella
Con membrana
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions