??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
DNRR1984LDK
Bill of material
DNRR1984LDK
ORDERNO
DNRR1984LDK
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Open Rack
RACK_UNITS
rack units
48
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
58 lbs (26.31 kg)
UNSPSC
unspsc
43223308
UPC
upc
62398096526
NAME
name
DNRR1984LDK
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions