??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
DNCE-LAS - Electro-cylinder
Bill of material
562830 DNCE-32-100-LAS-H
TNR
Part number
TYP
Type
DNCE
INFO
Valid until
Information
2016-12-31
KDM
Size
mm
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
AA
Drive system
L
MT
Motor technology
AS
LAR
Cable outlet direction
SA
Protection class electrics
AM
mm
B
mm
BG
16 mm
B1
mm
B2
mm
D
34 mm
E
mm
EE
M5 mm
H2
mm
H3
mm
H4
mm
H5
5.5 mm
H6
mm
KK
mm
L1
mm
L2
mm
L3
26.5 mm
L4
32 mm
L7
mm
L8
mm
L9
mm
L10
mm
MM
mm
RT
M6 mm
SW1
6 mm
SW2
mm
SW3
mm
TG
mm
VA
4 mm
VD1
mm
WH1
mm
ZJ
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions