??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
DN14
Bill of material
DN14
ORDERNO
DN14
COM_CCK_TEILENUMMER_DRUCKSTUTZEN
com_cck_teilenummer_druckstutzen
192649
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
0
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
192629
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
192639
ENGINE_NOMINAL_RATING
engine nominal rating
0.450 kW
FREE_OUTLET
free outlet
19 m³min
FULLY_THROTTLED_MAX
fully throttled max
700 Pa
HOUSING_MATERIAL
housing material
Aluminium
IE3_ID
ie3 id
259918
MATERIAL_OF_IMPELLER
material of impeller
verzinktes Stahlblech
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
80 °C
WEIGHT_APPROX_
weight approx.
12 kg
NAME
name
DN14
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions