??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 36
HELP_VARIABLE
Company
Titus HVAC
Description
DLHK
Bill of material
6e699d6a-769e-4f09-813d-513f3769f017.rfa
IDENT
VAR1_2__FIBERGLASS_LINER
1/2" fiberglass liner
1
AIR_INLET_HORIZONTAL_OFFSET
air inlet horizontal offset
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CHOOSE_LINER_OPTION
choose liner option
0
CLASSIFICATION
classification
0
CONNECTION_RADIUS
connection radius
CONNECTION_VOID_RADIUS
connection void radius
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Series Fan Powered Terminal Unit, Direct Digital Control, Pressure Independent, Access Floor Profile
DESIGN_OPTION
design option
-1
DUCT_RADIUS
duct radius
FAMILY_NAME
family name
FAN_DISCONNECT_SWITCH
fan disconnect switch
FIBER_FREE_LINER
fiber free liner
0
FILTER_AND_ACCESS_DOOR
filter and access door
0
FILTER_SIZE
filter size
FOIL_FACE_LINER
foil face liner
0
FREQUENCY
frequency
60
HALF_HEIGHT_END
half height end
HALF_HEIGHT_START
half height start
HEATING_TOTAL_CAPACITY
heating total capacity
0
HOST
host
0
HP_MOTOR
hp-motor
INDUCED_AIR_FILTER
induced air filter
0
INDUCED_AIR_INLET_HEIGHT
induced air inlet height
INDUCED_AIR_INLET_OFFSET
induced air inlet offset
INDUCED_AIR_INLET_WIDTH
induced air inlet width
1.16666666666667
INLET_CENTER
inlet center
INLET_DIAMETER
inlet diameter
JUCTION_BOX_OFFSET
juction box offset
KEYNOTE
keynote
LENGTH
length
4
MANUFACTURER
manufacturer
Titus
MASSUNIT
massunit
1
MATERIAL
material
MAX__AIR_FLOW
max. air flow
0
MIN__AIR_FLOW
min. air flow
0
MODEL
model
DLHK
MOTOR_FULL_LOAD_AMPS
motor full load amps
NFPA
nfpa
90A
NOMINAL_HEIGHT
nominal height
NOMINAL_INLET_SIZE
nominal inlet size
NOMINAL_LENGTH
nominal length
NOMINAL_WIDTH
nominal width
2.41666666666667
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_HEIGHT
outlet height
OUTLET_HORIZONTAL_OFFSET
outlet horizontal offset
0.208333333333333
OUTLET_VERTICAL_OFFSET
outlet vertical offset
0.145833333333333
OUTLET_WIDTH
outlet width
PART_TYPE
part type
0
PLENUM_AIR_FLOW
plenum air flow
0
PLENUM_AIR_PRESSURE_DROP
plenum air pressure drop
0
PRIMARY_AIR_FLOW
primary air flow
0
PRIMARY_AIR_PRESSURE_DROP
primary air pressure drop
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUPPLY_AIR_FLOW
supply air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL
ul
181
UNIT_WEIGHT
unit weight
URL
url
http://www.titus-hvac.com/
VOLTAGE
voltage
WIDTH
width
1.75
WORK_PLANE_BASED
work plane-based
0
NAME
DLHK
AIR_INLET_OFFSET
air inlet offset
DISCONNECT_SWITCH
disconnect switch
ELECTRIC_HEAT_POWER
electric heat power
FUSE_BLOCK
fuse block
HALF_OUTLET_CONNECTION_HEIGHT
half outlet connection height
HALF_OUTLET_CONNECTION_WIDTH
half outlet connection width
JUCTION_BOX_VERTICAL_OFFSET
juction box vertical offset
JUNCTION_BOX_HORIZONTAL_OFFSET
junction box horizontal offset
LYNERGY_CONTROLLED_HEATER
lynergy controlled heater
APPARENT_LOAD_PHASE_A
apparent load phase a
APPARENT_LOAD_PHASE_B
apparent load phase b
APPARENT_LOAD_PHASE_C
apparent load phase c
MOTOR_ON_PHASE
motor on phase
GALLONS_PER_MINUTE
gallons per minute
HEATING_ENTERING_WATER_TEMP
heating entering water temp
HWC_CONNECTOR_RADIUS
hwc connector radius
HWC_OPTION
hwc option
NUMBER_OF_ROWS
number of rows
PRESSURE_DROP
pressure drop
SECONDARY_MATERIAL
secondary material
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions