??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
DL5T, DL6T - 85° Roughing Face Mill
Bill of material
2911809
ORDERNO
BORE_DIA_
bore dia.
COOLANT
coolant
No
CUTTING_DIA_
cutting dia.
CUTTING_DIA__MAX_
cutting dia. max.
CUTTING_EDGE_ANGLE
cutting edge angle
85.0
DEPTH_OF_CUT_MAX_
depth of cut max.
0.470
EFF__TEETH
eff. teeth
KEYWAY
keyway
OVERALL_LENGTH
overall length
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions