??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Asmith
Description
DK(S)-04 series - (M8) Adjustable Swivel, Nylon Base Anti-Vibration Leveling Feet
Bill of material
DK,DS-0408035C
ORDERNO
BASE_DIA_D_
base dia(d)
DK-0408050C
BASE_MATERIAL_FINISH
base material finish
Nylon Black
BOLT_LENGTH_L_
bolt length(l)
20
BOLT_MATERIAL_FINISH
bolt material finish
Steel (SCM) Zinc plated
DIMENSIONS
dimensions
M8P1.25
H1
h1
50
H2
h2
100
H3
h3
57
ITEM_NO_
item no.
DK-0408035C
LOAD_CAPACITY_KGF_
load capacity(kgf)
35
SIZE_OF_SCREW_M_
size of screw(m)
28
W
w
6.5
WEIGHT_G_
weight(g)
13
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions