??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
GARED Sports
Description
divider_curtain-pss-4025-peak_fold
Bill of material
52'-0" x 30'-0" (3 1/2_12)
IDENT
52'-0" x 30'-0" (3 1/2_12)
VAR2_HANGERS_REQUIRED___LEFT
2 hangers required - left
0
VAR2_HANGERS_REQUIRED___RIGHT
2 hangers required - right
0
VAR3_HANGERS_REQUIRED___LEFT
3 hangers required - left
1
VAR3_HANGERS_REQUIRED___RIGHT
3 hangers required - right
1
VAR4_HANGERS_REQUIRED___LEFT
4 hangers required - left
0
VAR4_HANGERS_REQUIRED___RIGHT
4 hangers required - right
0
VAR5_HANGERS_REQUIRED___LEFT
5 hangers required - left
0
VAR5_HANGERS_REQUIRED___RIGHT
5 hangers required - right
0
VAR6_HANGERS_REQUIRED___LEFT
6 hangers required - left
0
VAR6_HANGERS_REQUIRED___RIGHT
6 hangers required - right
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
ATTACHMENT_BRACE_DIM_BACK
attachment brace dim back
0.750
ATTACHMENT_BRACE_DIM_FRONT
attachment brace dim front
0.750
BIM_VERSION
bim version
v3.1
BOTTOM_OF_STRUCTURE_PEAK_HEIGHT
bottom of structure peak height
33.833
BRIDGE_PIPE_REQUIREMENT
bridge pipe requirement
If Structure exceeds 14' span
CATEGORY
category
COST
cost
0
CREATED_BY
created by
Revitus
CREATOR_URL
creator url
CSI_MASTERFORMAT
csi masterformat
11 66 53
CURTAIN_BOTTOM_SLOPE_ANGLE
curtain bottom slope angle
0
CURTAIN_HEIGHT_PEAK_TO_BOTTOM
curtain height peak to bottom
29.833
CURTAIN_LOWER_MATERIAL
curtain lower material
CURTAIN_LOWER_MATERIAL_HEIGHT
curtain lower material height
8
CURTAIN_PEAK_HEIGHT
curtain peak height
30
CURTAIN_SLOPE_ANGLE
curtain slope angle
16.260
CURTAIN_SLOPE_RISE_PER_12
curtain slope rise per 12
3.500
CURTAIN_UPPER_MATERIAL
curtain upper material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Peak-Fold Divider Curtain
DESIGN_OPTION
design option
-1
DIM_LEFT_TO_FIRST_CARRIER
dim left to first carrier
0.500
DIM_RIGHT_TO_FIRST_CARRIER
dim right to first carrier
0.500
FAMILY_NAME
family name
HEIGHT
height
30
HOST
host
0
KEYNOTE
keynote
LEFT_DIM_FROM_PEAK
left dim from peak
26
LENGTH
length
52
MANUFACTURER
manufacturer
Performance Sports Systems
MASSUNIT
massunit
1
MAXIMUM_CURTAIN_SLOPE
maximum curtain slope
3 1/2 : 12
MAXIMUM_SIZE_LIMITATIONS
maximum size limitations
50' High (at Curtain Peak) x 120' Long
MESH_HEIGHT
mesh height
21.833
MINIMUM_CURTAIN_SLOPE
minimum curtain slope
1/2 : 12
MODEL
model
4025
OMNICLASS_NUMBER
omniclass number
23.40.50.34.17
OMNICLASS_TITLE
omniclass title
Gymnasium Dividers
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.perfsports.com/store/p-20-4025-slope-fold-gym-divider-curtain.aspx
RIGHT_DIM_FROM_PEAK
right dim from peak
26
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CURTAIN_IN_DOWN_POSITION
show curtain in down position
1
SHOW_CURTAIN_IN_UP_POSITION
show curtain in up position
0
STRUCTURE_SLOPE_ANGLE
structure slope angle
18.435
STRUCTURE_SLOPE_RISE_PER_12
structure slope rise per 12
4
SUPERSTRUCTURE_FINISH
superstructure finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.perfsports.com/
VINYL_HEIGHT
vinyl height
8
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions