??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Air Logic
Description
Directional Flow Control Valves
Bill of material
F2804404101B86
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Directional Flow Controls apply orifice technology in one flow direction and free flow in the other. They work on the principal of Flow Restriction with the orifice diameter being identified in the part number. In addition to orifice diameter, Air Logic controls many smaller factors that have an impact on the total restriction of the orifice. A moving disk changes position based on the flow in the circuit. In the controlled direction, the orifice is the only path the media can flow through. In the opposite direction, the disk moves and the media is free to flow through the product unrestricted.
PART_NUMBER_DESCRIPTION
Part Number Description
COLOR
color
Gray
CONNECTION_SIZE
connection size
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
CONNECTION_TYPE
connection type
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
INSTALLATION_METHOD_IN_LB
installation method in·lb
MAXIMUM_PRESSURE_BAR
maximum pressure bar
5.2
MAXIMUM_PRESSURE_PSI
maximum pressure psi
75
NOMINAL_ORIFICE_SIZE_IN
nominal orifice size in
ORIFICE
orifice
REACH
reach
Yes
RECOMMENDED_SYSTEM_FILTRATION_UM
recommended system filtration um
5
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
Yes
INSTALLATION_METHOD
installation method
WETTED_MATERIAL
wetted material
BARB
barb
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions