??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
Grayhill
Description
DIP Switches
Bill of material
76SB03ST
ORDERNO
VAR__POSITIONS
# positions
CIRCUITRY
circuitry
SPST
MECH__LIFE_CYCLES
mech. life cycles
2000
MOUNTING_CONFIGURATION
mounting configuration
ROHS_COMPLIANT
rohs compliant
Yes
SERIES
series
SWITCH_RATING
switch rating
SWITCH_TYPE
switch type
TAPE_SEAL
tape seal
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions