??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Dio LED
Bill of material
Dio LED
ORDERNO
Dio LED
APPARENT_LOAD
apparent load
16.500
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
2
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
GNC-1796 Dio.ies
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
No
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
609.600
ENERGY_EFFICIENCY_RATING
energy efficiency rating
FAMILY_NAME
family name
HEIGHT
height
40
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_INCLUDED
lamp included
No
LENGTH
length
90
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_FROM_WALL
light source from wall
70
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
7101 Dio
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
GNC-1796 Dio.ies
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/kw/7101/7101_Dio
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zones 2 and 3
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Includes integral LED driver. Can be mounted horizontally or vertically.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
6.4w
WEIGHT
weight
0.8kg
WIDTH
width
340
NAME
name
Dio LED
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions