??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Connols-Air
Description
Diffuser-Supply_2x2
Bill of material
ZF3CIKLL5
ORDERNO
VAR04_CSI
04 csi
23 36 16
VAR95_CSI
95 csi
15840
AIR_FLOW_MINIMUM
air flow minimum
5
AIRFLOW
airflow
0
AIRFLOW_MAXIMUM
airflow maximum
AIRFLOW_MINIMUM
airflow minimum
5
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D3040100
COOLING_AIR_ENTERING_TEMPERATURE_RANGE
cooling air entering temperature range
50° - 68°F
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.385
DESCRIPTION
description
2x2 Diffuser
DESIGN_OPTION
design option
-1
DUCT_CONNECTION
duct connection
Duct Connector
HEATING_AIR_ENTERING_TEMPERATURE_RANGE
heating air entering temperature range
80° - 120°F
HOST
host
0
LENGTH
length
1.979
MANUFACTURER
manufacturer
Acutherm
MANUFACTURER_ADDRESS
manufacturer address
1766 Sabre Street, Hayward, CA 94545
MANUFACTURER_FAX
manufacturer fax
510-785-2517
MANUFACTURER_PHONE
manufacturer phone
510-785-0510
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-800-544-1840
MASSUNIT
massunit
1
MATERIAL
material
Steel
MAX_FLOW
max flow
MIN_FLOW
min flow
5
MODEL
model
ST Series
NOISE_MAXIMUM
noise maximum
NOISE_MINIMUM
noise minimum
<15 dB
OD
od
OD_CTRL
od ctrl
OD_2
od+2
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27
OMNICLASS_TITLE
omniclass title
Air Outlets and Inlets
PART_TYPE
part type
0
PRESSURE_DROP_MAXIMUM
pressure drop maximum
0.250
PRESSURE_DROP_MININUM
pressure drop mininum
0.050
PRODUCT_LINE
product line
ST Series
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUBCATEGORY
subcategory
2x2 VAV Diffusers
SUPPLY
supply
1
TYPE_HC
type hc
1
VERSION
version
2011
WEIGHT_LB
weight lb
14
WIDTH
width
1.979
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions