??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kimray
Description
Diaphragm Motor Valve
Bill of material
DMA
ORDERNO
DMA
BODY_MATERIAL
body material
Cast Ductile
CATALOG_PAGE
catalog page
D20.1
CONNECTION_SIZE
connection size
2
CONNECTION_TYPE
connection type
Female NPT
MAX__SET_POINT_PRESSURE
max. set point pressure
125 psig
MAX__WORKING_PRESSURE
max. working pressure
125 psig
PILOT_TYPE
pilot type
Vent
REPAIR_KIT_PN
repair kit pn
REW
NAME
name
DMA
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions