??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carnes
Description
DGAA - 1 Slot
Bill of material
DGAA - 1 Slot
ORDERNO
DGAA - 1 Slot
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ASSEMBLY_CODE
assembly code
B_RADIUS
b radius
63.000
BOX_LENGTH
box length
23.500
CATALOG
catalog
http://www.carnes.com/AirDistribution/pdf/a462-465.pdf
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_DEPTH
d depth
2.750
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2.750
DESCRIPTION
description
Extruded Aluminum 1 Slot Diffuser 9/16In T-Bar Tegular Mount
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW
flow
0
HEIGHT
height
9.062
HOST
host
5
INLET_NOMINAL_SIZE_HEIGHT_D
inlet nominal size height d
3.500
INLET_NOMINAL_SIZE_WIDTH
inlet nominal size width
5
INLET_OFFSET
inlet offset
10.500
INLET_WIDTH
inlet width
60.000
KEYNOTE
keynote
LENGTH
length
24.000
MANUFACTURER
manufacturer
CARNES COMPANY
MASSUNIT
massunit
1
MODEL
model
DGAA
OMNICLASS_NUMBER
omniclass number
23.60.70.00
OMNICLASS_TITLE
omniclass title
General Protection for Services
PART_TYPE
part type
23
PRODUCT_PAGE_URL
product page url
http://www.carnes.com/AirDistribution/dgaa.phtml
PROFILE_DEPTH
profile depth
5.759
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPECIFICATION_SHEET
specification sheet
http://www.carnes.com/AirDistribution/pdf/13101.pdf
SUBCATAGORY
subcatagory
Air Distribution
SUPPLY_CONNECTION
supply connection
Diffuser Supply Connector
SUPPLY_CONNECTOR
supply connector
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.carnes.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2014
NAME
name
DGAA - 1 Slot
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions