??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
Titus HVAC
Description
DFLP
Bill of material
3fa3d79b-f4a0-47e1-9b6c-180db8d7f792.rfa
IDENT
VAR1_2__FIBERGLASS_LINER
1/2" fiberglass liner
1
AIR_INLET_OFFSET
air inlet offset
0.510416666666667
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CHOOSE_LINER_OPTION
choose liner option
0
CLASSIFICATION
classification
0
CONNECTION_RADIUS
connection radius
CONNECTION_VOID_RADIUS
connection void radius
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Parallel Fan Powered Terminal Unit, Direct Digital Control, Pressure Independent, Low Profile
DESIGN_OPTION
design option
-1
DISCONNECT_SWITCH
disconnect switch
DUCT_RADIUS
duct radius
ELECTRIC_HEAT_POWER
electric heat power
FAMILY_NAME
family name
FIBER_FREE_LINER
fiber free liner
0
FOIL_FACE_LINER
foil face liner
0
FREQUENCY
frequency
60
FUSE_BLOCK
fuse block
HALF_HEIGHT_END
half height end
0.4375
HALF_HEIGHT_START
half height start
-0.4375
HALF_OUTLET_CONNECTION_HEIGHT
half outlet connection height
HALF_OUTLET_CONNECTION_WIDTH
half outlet connection width
HEATING_TOTAL_CAPACITY
heating total capacity
0
HEIGHT
height
0.875
HOST
host
0
HP_MOTOR
hp-motor
1/6
INDUCED_AIR_FILTER
induced air filter
0
INDUCED_AIR_INLET_HEIGHT
induced air inlet height
INDUCED_AIR_INLET_OFFSET
induced air inlet offset
INDUCED_AIR_INLET_WIDTH
induced air inlet width
1.35416666666667
INLET_DIAMETER
inlet diameter
JUCTION_BOX_OFFSET
juction box offset
0.166666666666667
KEYNOTE
keynote
LENGTH
length
3.35416666666667
LYNERGY_CONTROLLED_HEATER
lynergy controlled heater
MANUFACTURER
manufacturer
Titus
MASSUNIT
massunit
1
MATERIAL
material
MAX__AIR_FLOW
max. air flow
MIN__AIR_FLOW
min. air flow
0
MODEL
model
DFLP
MOTOR_FULL_LOAD_AMPS
motor full load amps
NFPA
nfpa
90A
NOMINAL_HEIGHT
nominal height
0.885416666666667
NOMINAL_INLET_SIZE
nominal inlet size
NOMINAL_LENGTH
nominal length
NOMINAL_WIDTH
nominal width
3.02083333333333
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_HEIGHT
outlet height
OUTLET_HORIZONTAL_OFFSET
outlet horizontal offset
0.114583333333333
OUTLET_VERTICAL_OFFSET
outlet vertical offset
0.09375
OUTLET_WIDTH
outlet width
PART_TYPE
part type
0
PRIMARY_AIR_FLOW
primary air flow
0
PRIMARY_TO_SUPPLY_RATIO
primary to supply ratio
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STATIC_PRESSURE
static pressure
0
SUPPLY_AIR_FLOW
supply air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL
ul
181
UNIT_WEIGHT
unit weight
URL
url
http://www.titus-hvac.com/
VOLTAGE
voltage
WIDTH
width
2.5
WORK_PLANE_BASED
work plane-based
0
NAME
DFLP
APPARENT_LOAD_PHASE_A
apparent load phase a
APPARENT_LOAD_PHASE_B
apparent load phase b
APPARENT_LOAD_PHASE_C
apparent load phase c
MOTOR_ON_PHASE
motor on phase
FAN_DISCONNECT_SWITCH
fan disconnect switch
INDUCE_OFFSET
induce offset
BOTTOM_CONNECTOR_OFFSET
bottom connector offset
CONNECTOR_HORIZONTAL_OFFSET
connector horizontal offset
CONNECTOR_VERTICAL_OFFSET
connector vertical offset
GALLONS_PER_MINUTE
gallons per minute
HEATING_ENTERING_WATER_TEMP
heating entering water temp
HWC_CONNECTOR_LENGTH
hwc connector length
HWC_CONNECTOR_RADIUS
hwc connector radius
HWC_OPTION
hwc option
NUMBER_OF_ROWS
number of rows
PRESSURE_DROP
pressure drop
SECONDARY_MATERIAL
secondary material
TOP_CONNECTOR_OFFSET
top connector offset
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions