??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
Design CD1-120 - axial through holes countersunk - O-ring ports
Bill of material
HEISS HBZ 500-50/32/25-CD1-120.003---(M=M20, A2=10, A3=35, IN=)
TYP
Type designation
BD
Line pressure
500 bar
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
FA
Function type
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
IN
Inductive proximity switches
KS
Piston-rod end
M
Thread
A2
Height
mm
Enter value for A2
Height
mm
cm
inch
ft
A3
Thread depth
mm
Enter value for A3
Thread depth
mm
cm
inch
ft
A22
Thread length a2
mm
A11
Length a1
mm
ZB
Centring collar
NUT
Groove
L
Height
mm
LIN
Height
mm
LINK
Link
General Technical Data
INFO
Note
Information
Note
NHUB
Standard stroke
mm
A
Height
mm
A1
Height
mm
A4
Height
mm
A5
Height
mm
A6
Height
mm
A7
Height
mm
A8
Height
mm
A10
Length
mm
A14
Height
mm
A15
Height
mm
A16
Height
mm
ZA10
Centring collar height
mm
D4
Centring collar diameter
mm
B
Width
mm
B1
Width
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
E
Length
mm
SW
Width across flats
mm
ORING
O-ring seal
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions