??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DEHOUST
Description
Dehoust_Heizungspufferspeicher,_stehend,_3_bar_Inhalt_11000_l
Bill of material
Heizungspufferspeicher, stehend, 3 bar Inhalt 11000 l
IDENT
Heizungspufferspeicher, stehend, 3 bar Inhalt 11000 l
ABSTAND_ANSCHLU_
abstand_anschluß
2150
ABSTAND_FU_
abstand_fuß
1540
ABSTAND_TRAGOESEN_OBEN
abstand_tragösen_oben
900
ALWAYS_VERTICAL
always vertical
1
ANSTAND_MUFFE_SEITE
anstand_muffe_seite
700
ASSEMBLY_CODE
assembly code
BODENFREIHEIT
bodenfreiheit
400
BREITE_FUSSPLATTE
breite_fussplatte
290
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEHOUST_ARTIKEL_NR_
dehoust_artikel nr.
111020
DEHOUST_BRUTTOVOLUMEN
dehoust_bruttovolumen
11.402 L
DEHOUST_GEWICHT
dehoust_gewicht
1.850 kg
DEHOUST_GEWICHT_GESAMT
dehoust_gewicht_gesamt
siehe Gewicht
DEHOUST_GEWICHT_ISOLIERUNG
dehoust_gewicht_isolierung
DEHOUST_ISOLIERUNG_ARTIKEL_NR_
dehoust_isolierung_artikel nr.
DEHOUST_NENNVOLUMEN
dehoust_nennvolumen
11 m³
DEHOUST_TYP
dehoust_typ
Heizungspufferspeicher ohne Iso, stehend, 3 bar, 11000l
DEHOUST_TYP_ISOLIERUNG
dehoust_typ_isolierung
DEHOUST_URL
dehoust_url
http://dehoust.de/Product.aspx?p=3WGkNBrt%2b4AG1phiSR2BcRsqPbf4WVF6bOZTMskTt0mEU%2bsb1O9WuIi5H4SXiqzX
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURCHMESSER_ANSCHLU_
durchmesser_anschluß
114
DURCHMESSER_FLANSCH
durchmesser_flansch
220
DURCHMESSER_SPEICHER
durchmesser_speicher
2000
FAMILY_NAME
family name
GESAMTHOEHE
gesamthöhe
4410.000
HOST
host
0
HOEHE_ANSCHLU__OBEN
höhe_anschluß_oben
3825
HOEHE_ANSCHLU__UNTEN
höhe_anschluß_unten
925
HOEHE_DOM
höhe_dom
1325
HOEHE_SPEICHER
höhe_speicher
4340
ISOLIERUNG
isolierung
0
ISOLIERUNG_100MM_HINZUFUEGEN
isolierung 100mm hinzufügen
0
ISOLIERUNG_200MM_HINZUFUEGEN
isolierung 200mm hinzufügen
0
KEYNOTE
keynote
LAENGE__SCHILDBRUECKE
länge _schildbrücke
100
LAENGE_DOM
länge_dom
130
LAENGE_ENTLERRUNG
länge_entlerrung
80
LAENGE_ENTLUEFTUNG
länge_entlüftung
70
LAENGE_MUFFE_SEITE
länge_muffe_seite
1050
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_HEIZUNGSPUFFERSPEICHER
material_heizungspufferspeicher
MATERIAL_ISOLIERUNG
material_isolierung
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RADIUS_ANSCHLU_
radius_anschluß
57
RADIUS_FLANSCH
radius_flansch
110
RADIUS_SPEICHER
radius_speicher
1000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNDUNG_SPEICHER
rundung_speicher
1500
SHARED
shared
0
STAERKE_ISOLIERUNG
stärke_isolierung
0
TANKDURCHMESSER
tankdurchmesser
2000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions