??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 28
HELP_VARIABLE
Company
Titus HVAC
Description
DEDV
Bill of material
06"
IDENT
VAR1__FIBERGLASS_LINER
1" fiberglass liner
0
VAR1_2__FIBERGLASS_LINER
1/2" fiberglass liner
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_BOX_OFFSET
control box offset
COOL_AIR_FLOW
cool air flow
0
COOL_AIR_PRESSURE_DROP
cool air pressure drop
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_AIR_FLOW
design air flow
0
DESIGN_OPTION
design option
-1
DUCT_RADIUS
duct radius
FAMILY_NAME
family name
FIBER_FREE_LINER
fiber free liner
0
HEAT_AIR_FLOW
heat air flow
0
HEAT_AIR_PRESSURE_DROP
heat air pressure drop
0
HEIGHT
height
HOST
host
0
INLET_DIAMETER
inlet diameter
INLET_LENGTH
inlet length
INLET_OFFSET
inlet offset
INLET_RADIUS
inlet radius
INLET_VOID_RADIUS
inlet void radius
KEYNOTE
keynote
LENGTH
length
LINER_OPTION
liner option
0
MANUFACTURER
manufacturer
Titus
MASSUNIT
massunit
1
MATERIAL
material
MAX__AIR_FLOW
max. air flow
MIN__AIR_FLOW
min. air flow
0
MODEL
model
DEDV
NFPA
nfpa
90A
NOMINAL_HEIGHT
nominal height
NOMINAL_INLET_SIZE
nominal inlet size
NOMINAL_LENGTH
nominal length
NOMINAL_WIDTH
nominal width
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_HEIGHT
outlet height
OUTLET_WIDTH
outlet width
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STERILOC_LINER
steriloc liner
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL
ul
181
UNIT_WEIGHT
unit weight
URL
url
http://www.titus-hvac.com/
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions