??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Johanson
Description
Decibel by Johanson
Bill of material
Illusion 60X60
ORDERNO
Illusion 60X60
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
AREA
area
0.36
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Johanson Design
CATEGORY
category
Acoustic Panel
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Designer
COLOR
color
Various
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0134-1802-0004-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGNER
designer
Cory Grosser
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
EXPECTEDLIFE
expectedlife
n/a
EXPIRINGDATE
expiringdate
09/2018
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
PANEL
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Various
MANUFACTURER
manufacturer
Decibel by Johanson Design
MANUFACTURERNAME
manufacturername
Johanson Design
MANUFACTURERURL
manufacturerurl
http://johansondesign.se/
MASSUNIT
massunit
1
MATERIAL
material
Textile & sound-absorbent
MODEL
model
Illusion
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
Illusion 60X60
NBSDESCRIPTION
nbsdescription
Sound attenuators
NBSREFERENCE
nbsreference
45-80-40/400
NOMINALDEPTH
nominaldepth
120
NOMINALHEIGHT
nominalheight
1200
NOMINALWIDTH
nominalwidth
300
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PANELMAINMATERIAL
panelmainmaterial
PRODUCTINFORMATION
productinformation
Decibel by Johanson delivers sound absorbers that make a difference. The Ecophon Inside ™ label guarantees that the products bearing the brand have been developed with Ecophon and that the sound absorbing material is of the highest Ecophon class
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
300x120x1200 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TEXTILESAVAILABLES
textilesavailables
http://johansondesign.com/material/578
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_65_67_78
UNICLASS2015DESCRIPTION
uniclass2015description
Sound attenuators
UNICLASS2015REFERENCE
uniclass2015reference
Pr_65_67_78
URL
url
http://johansondesign.com/products/illusion
VERSION
version
1
VERSIONDATE
versiondate
03/04/2018
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
AREA_M_
area m²
0,36
TOTAL_DEPTH
total depth
12,0
TOTAL_HEIGHT
total height
60
TOTAL_WIDTH
total width
60
VOLUME_M__
volume(m³)
0,192
WEIGHT_KG_
weight(kg)
5,0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions