??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Biddle
Description
DE_MAT_Biddle
Bill of material
Default
IDENT
Default
ALWAYS_VERTICAL
always vertical
1
ANZAHL_DER_STAEBE
anzahl der stäbe
3
ARTIKELNUMMER
artikelnummer
ASSEMBLY_CODE
assembly code
BESTELLNUMMER
bestellnummer
BREITE
breite
2502
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATENBLATT
datenblatt
http://documents.biddle.info/DE/Manuals/MAT.DE.pdf
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EIS_SIGNALLAMPE
eis-signallampe
0
ELEKTRISCHE_LEISTUNG
elektrische leistung
0
FAMILY_NAME
family name
FEHLER_SIGNALLAMPE
fehler-signallampe
1
GLN
gln
8714253038100
GTIN
gtin
GUID
guid
HOST
host
0
HOEHE_AUFHAENGUNGSSET
höhe aufhängungsset
600
INHALT_VERSION_
inhalt version
1.0
INTAKE_B_C_JET_1350MM
intake b/c jet_1350mm
1
INTAKE_B_C_JET_1800MM
intake b/c jet_1800mm
1
INTAKE_B_C_JET_2250MM
intake b/c jet_2250mm
1
INTAKE_B_C_JET_2500MM
intake b/c jet_2500mm
1
KEYNOTE
keynote
LEISTUNGSCLASSE
leistungsclasse
LIEFERANT
lieferant
Biddle
LOD
lod
LOD400
MANUFACTURER
manufacturer
Biddle
MASSUNIT
massunit
1
MODEL
model
O1
o1
25
O2
o2
2412
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
REKEN_01
reken 01
-1251
REKEN_02
reken 02
1251
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SPANNUNG
spannung
400.000
TYPE_COMMENTS
type comments
EC011030
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.biddle.de/mat-mat-hybrid-tiefkuhlraum-luftschleier.ashx
URL_2BA
url_2ba
VERFASSUNGSDATUM
verfassungsdatum
17-04-2016
WARTUNGSRAUM_SICHTBAR
wartungsraum sichtbar
1
WERKSTOFF
werkstoff
WORK_PLANE_BASED
work plane-based
0
AENDERUNGSDATUM
änderungsdatum
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions