??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Biddle
Description
DE_Frischluftbox_Biddle
Bill of material
Default
IDENT
Default
ALWAYS_VERTICAL
always vertical
1
ARTIKELNUMMER
artikelnummer
ASSEMBLY_CODE
assembly code
AUFHAENGUNGSSET
aufhängungsset
0
B1
b1
818
B2
b2
896
B4
b4
732.000
BESTELLNUMMER
bestellnummer
BREITE
breite
818
CATEGORY
category
CLASSIFICATION
classification
0
CON_1_DN
con 1_dn
200
CON_1_RN
con 1_rn
100
CONNECTOR_60V
connector 60v
1
CONNECTOR_90V
connector 90v
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATENBLATT
datenblatt
http://documents.biddle.info/DE/manuals/Comfort%20Circle.DE.pdf
DESCRIPTION
description
-
DESIGN_OPTION
design option
-1
ELEKTRISCHE_LEISTUNG
elektrische leistung
0
ETIM_KLASSECODE_EUROPA
etim_klassecode_europa
EC010061
FAMILY_NAME
family name
FREI_SICHTBARER_RAUM
frei sichtbarer raum
0
GEWICHT
gewicht
GLN
gln
8714253038100
GTIN
gtin
GUID
guid
H1
h1
324.000
H2
h2
271
H3
h3
840
HOST
host
0
HOEHE
höhe
324.000
INHALT_VERSION_
inhalt version
1.0
KEYNOTE
keynote
L1
l1
870
L2
l2
876
L3
l3
600
L4
l4
430.000
L5
l5
594
LEISTUNGSCLASSE
leistungsclasse
LEN1
len1
0
LIEFERANT
lieferant
LOD
lod
LOD400
LAENGE
länge
870
LAENGE_SCHIENE
länge schiene
1000
LAENGE_VENTILATOR
länge ventilator
900
LUEFTUNGS_MODUL
lüftungs-modul
MANUFACTURER
manufacturer
Biddle
MASSUNIT
massunit
1
MENGE_POLE
menge pole
1
MODEL
model
Ventilation box CC 90
O1
o1
122
O2
o2
189
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_01_MECHANICAL_EQUIPMENT
part 01_mechanical equipment
PART_02_MECHANICAL_EQUIPMENT
part 02_mechanical equipment
PART_03_MECHANICAL_EQUIPMENT
part 03_mechanical equipment
PART_TYPE
part type
0
POSTIE_SERVOMOTOR
postie servomotor
160
R4
r4
300
REKEN_01
reken 01
206
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SCHALLDRUCKPEGEL
schalldruckpegel
0
SCHIENE_SICHTBAR
schiene sichtbar
0
SERVOMOTOR
servomotor
1
SHARED
shared
0
SPANNUNG
spannung
230.000
STROEMUNG
strömung
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_UNIT
type unit
2
URL
url
http://www.biddle.de/modell-comfort-circle-klimakassette.ashx
URL_2BA
url_2ba
VERFASSUNGSDATUM
verfassungsdatum
17-04-2016
WERKSTOFF
werkstoff
WORK_PLANE_BASED
work plane-based
0
AENDERUNGSDATUM
änderungsdatum
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions