??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
DE DIETRICH
Description
De Dietrich Thermique Naneo pmc x
Bill of material
De Dietrich Thermique Naneo pmc x - de_dietrich_thermique_naneo_pmc_x_pmc_m_24_plus
VARIANTNAME
VARSHOWSERVICEAREA
Show Service Area
0
VARIFCEXPORTTYPE
IFCExportType
WATER
VARIFCEXPORTAS
IFCExportAs
IfcBoilerType
VARVOLTAGE
Voltage
230
VARPOWER
Power
VARAPPARENTLOAD
Apparent Load
0
VARCONCENTRICCONNECTION
Concentric Connection
60/100
VARVOLUME
Volume
VARMINIMALPOWER
Minimal Power
VARDOMESTICHOTWATERMAXIMUMFLOWATT30KEN132031
Domestic Hot Water Maximum Flow (at ΔT=30K – EN13203-1)
VARNOMINALPOWER
Nominal Power
VARSUPPLYAIRFLOW
Supply Air Flow
0
VARHYDRONICSUPPLYFLOW
Hydronic Supply Flow
0
VARHYDRONICRETURNFLOW
Hydronic Return Flow
0
VARGASFLOW
Gas Flow
0
VARFLUEGASFLOW
Flue Gas Flow
0
VARDOMESTICHOTWATERFLOW
Domestic Hot Water Flow
0
VARDOMESTICCOLDWATERFLOW
Domestic Cold Water Flow
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions