??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Biddle
Description
DE_Dachdurchfuhrung_Biddle
Bill of material
Default
IDENT
Default
ALWAYS_VERTICAL
always vertical
1
ARTIKELNUMMER
artikelnummer
ASSEMBLY_CODE
assembly code
AUTOR
autor
www.cadac.com/aec
B1
b1
616.000
B2
b2
613
B3
b3
625
B4
b4
622
BESTELLNUMMER
bestellnummer
BREITE
breite
607
CATEGORY
category
CLASSIFICATION
classification
0
CON_1_HN_DUCT
con 1_hn_duct
127.000
CON_1_WN_DUCT
con 1_wn_duct
607
CON_2_HN_DUCT
con 2_hn_duct
127.000
CON_2_WN_DUCT
con 2_wn_duct
607
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATENBLATT
datenblatt
http://documents.biddle.info/DE/Manuals/Comfort%20Circle%20VS.DE.pdf
DESCRIPTION
description
-
DESIGN_OPTION
design option
-1
ETIM_KLASSECODE_EUROPA
etim_klassecode_europa
EC010061
FAMILY_NAME
family name
GEWICHT
gewicht
GLN
gln
8714253038100
GTIN
gtin
GUID
guid
H1
h1
139
H2
h2
133
H3
h3
130
H4
h4
142
H5
h5
136
HOST
host
0
HOEHE
höhe
139
INHALT_VERSION_
inhalt version
1.0
KEYNOTE
keynote
L1
l1
356
L2
l2
350
L3
l3
350650
L4
l4
628
LIEFERANT
lieferant
LOD
lod
LOD400
LAENGE
länge
500
MANUFACTURER
manufacturer
Biddle
MASSUNIT
massunit
1
MODEL
model
O1
o1
1.500
O2
o2
500
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_UNIT
type unit
20
URL
url
http://www.biddle.de/modell-comfort-circle-klimakassette.ashx
URL_2BA
url_2ba
VERFASSUNGSDATUM
verfassungsdatum
20-12-2013
WERKSTOFF
werkstoff
WORK_PLANE_BASED
work plane-based
0
AENDERUNGSDATUM
änderungsdatum
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions